Univers N HS: flexible distribution
Maximum flexibility for energy distribution up to 1600 A
Univers N HS makes energy distribution for low-voltage ranges in non-residential projects even easier and safer, for both our main switchboards and sub-distribution boards. This is important as higher currents have even stricter safety requirements.
Reliable and safe: the Univers N HS distributor
Energy distribution up to 1600 A for non-residential buildings
Energy distribution is the basis of every building. Main switchboards, sub-distributors and switchgears need to be robust, reliable and safe. And just as importantly, easy to install. The Univers N HS has many advantages for installation, making it easy to construct the best distribution system for your project up to 1600 A. The other main advantages of this energy distribution system are that it guarantees optimum performance and energy-efficiency.
Thanks to their practical, modular construction and clever design, these distributors are not only quick and easy to assemble, but the Univers N HS is especially flexible for your client. Our energy distributors are scalable and can thus grow with - future business expansion, the advent of new technology and more complex customer requirements. In short, the Univers N HS is the solid, and above all, safe basis for every non-residential construction project.
A sound foundation with the Univers N HS
Intelligent energy distributor with energy monitoring and control, perfectly integrated with your design requirements
Univers N HS offers economical and appropriate solutions for every project. Benefit from a high degree of flexibility and time savings due to the smart assembly features.
The advantages of the Univers N HS
From flexibility to safety
- An IP41 or IP54 casing with a width of 350 to 1600 mm
- Modular system with a huge range of possibilities and design options - more than 200 sub-assemblies
- Earth and neutral link can be swivelled into the perfect position, for added ease of connection
- Flush-mounted system with Design 1: all components are touch-safe behind a cover plate
- The cover plates are designed for built-in components and are available in different sizes and colours
- Tried-and-tested design in accordance with NEN-EN-IEC 61439
- The main busbar system is based on clear and reliable connection technology
- Hagercad.Expert is our tool for designing a Univers N HS system (find out more about

We are here for you
every step of the way
Support from our team
Your dedicated contact person is familiar with the specific requirements in this field and can offer you the best advice. They are backed by a complete team of professionals who support you every step of the way - from budgeting right through to fitting and commissioning your installation. In addition, we can also carry out maintenance.

Energy distributors
tailored to your needs
A universal solution that's tailored to your situation, requirements and energy needs. Your project is in good hands with our network of expert panel builders, who help from building the system to commissioning on site.