KNX system
The building automation


KNX systems are a solution for the intelligent management of commercial buildings.

For more comfort, more safety and more energy savings.
Modern house facade with balcony and outdoor lighting at dusk

Open up the possibilities with
KNX systems from Hager

KNX is an ideal solution for controlling electrical equipment in the service sector at a reasonable cost. Regardless of the type of building concerned, it allows you to centralise energy consumption data and to better control them.

With KNX, it is possible to create scenarios and to control lighting, openings (roller shutters or blinds), energy, heating or even air conditioning.

What are the KNX systems?

The KNX protocol is a universal multimedia standard that offers almost 
unlimited possibilities in the field of building management (from 100 products). It is the most powerful and advanced home automation solution on the market. It allows the automation of building applications such as hotels, offices or shops.

Choose KNX systems
for your projects!

Multi-application

A single reference can be used to manage several functions

simultaneously (openings and lighting, heating and detection, etc.).

Easy to install

Benefit from simplified connection with quickconnect terminals.

Multifunction

Access several levels of functions, depending on the programming mode (ETS, easy, quicklink).

Scalable

Add more complex or new features later. With the ETS software, products can be re-programmed, regardless of their generation.


Can be securely expanded
thanks to KNX

Some providers of smart home

solutions use proprietary, closed systems. Hager, on the other hand, uses the established KNX standard. You can therefore guarantee reliability for your customers well into the future.

Home automation for everyone

The renovation solution. Our wireless alternative for the intelligent building control system. There is no need to lay costly control lines and system launch is easy, with no programming tools required.

 

For new builds and extensive renovations.

With easy, a KNX system comprising Hager

components can be configured simply, quickly and intuitively. A tablet and the Hager Pilot app are all you need. Each easy configuration can be enhanced with quicklink wireless solutions.

 


The standardised software perfectly suited for larger installations.

With ETS, numerous advanced functions which are particularly suitable for high-end solutions for

residential and functional buildings can be planned.

 


of


Monitoring applications
in commercial buildings

Lighting management

To switch on, off or dim automatically. Compatible with LED technology.

Heating management

To switch on, switch off or regulate the temperature. In summer or winter mode. Compatible with electric, hot water or fan coil heating.

Management of the shutters

To open (raise), close or stop the roller shutters during descent. It is also

possible to tilt the slats of the blinds.

Energy management

To detect network anomalies, reduce energy bills and secure the building.



Outstanding design meets comprehensive comfort

The new KNX Touch Control is a room control unit and temperature controller in one and masters the art of touch like no other. The innovative design fits discreetly into any ambience - from upscale residential buildings to representative commercial buildings. Design frames ensure the harmonious integration into the favored switch range.

domovea basic/expert

Intelligent visualisation, intuitive operation – easier than ever
before. domovea is the smart home solution for the

networked building control system.


Would you like to deliver a customized
solution to your cust­omer ?

Descriptive Textarea to enter Text values......Descriptive Textarea to enter Text values......