The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • Sockets
    • WGMS213S
    EAN-Nr.
    3250617507950
    Packaging
    14 Pieces
    • Sockets

    13A TWIN SWITCHED SOCKET WGMS213S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    On/off switch
    No
    No
    No
    No
    Yes
    Yes

    13A TWIN SWITCHED SOCKET

    WGMS213S

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    • Output voltage
      0-0 V
    Elec­tric current
    • Output current
      0
    • Rated current IN
      13 A
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • Output power
      0
    • Power consump­tion standby
      0
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    • Contains recycled material (% of total plastic weight)
      0
    Dimen­sions
    • Height
      28 mm
    • Width
      86 mm
    • Depth
      18 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    • Built-in depth
      18 mm
    Cable
    • Cable length
      0 m
    Connec­tion
    • Connect­or/plug type
      British Standard
    • Cross-sec­tion flex­ible conductor without wire end sleeve
      0,08 - 4 mm²
    • Number of conduit inlets
      0
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Back
    Connectivity
    • Type of connec­tion
      Screw terminal
    • With claw mounting
      No
    • Mounting type
      Screw mounting
    • Connect­or/plug type USB
      British Standard
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    • Pre-equipped with
      None
    Capa­city
    • Number of modules
      0
    Safety
    • With enhanced contact protec­tion
      No
    • Impact resist­ance IK
      IK02
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WGMS213S
    PDF
    Hager RoHS report WGMS213S
    PDF

    Downloads

    • Image WGMS213S  | Hager

      Product Image WGMS213S

    • Product datasheet

      Image Hager Product data sheet WGMS213S  | Hager

      Hager Product data sheet WGMS213S

      13A TWIN SWITCHED SOCKET

      PDF
    • Installation manual

      Image Manual for WGMSX13SXX-WGCXSX13SXX - Switched sockets (EN, 2019-04)  | Hager

      Manual for WGMSX13SXX-WGCXSX13SXX - Switched sockets (EN, 2019-04)

      Installation manual en-GB 2020-01-01

      PDF
      1,12 MB
    • Flyer

      Image Muse selection chart  | Hager

      Muse selection chart

      Flyer en-GB 2025-05-21

      PDF
      2,17 MB
    • Catalogue

      Image Muse catalogue  | Hager

      Muse catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,00 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-29

      PDF
      105,67 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMS216EA - 16A TWIN EURO-AMERICAN SOCKET
      WGMS216EA
      16A TWIN EURO-AMERICAN SOCKET
    • 2
      WGMS113SUSB - 13A SINGLE SWITCHED SOCKET + USB
      WGMS113SUSB
      13A SINGLE SWITCHED SOCKET + USB
    • 3
      WGMS110US - 10A 2 pin switched socket
      WGMS110US
      10A 2 pin switched socket
    • 4
      WGMS213SUSB - 13A TWIN SWITCHED SOCKET+2 USB
      WGMS213SUSB
      13A TWIN SWITCHED SOCKET+2 USB
    • 5
      WGMS116S - 16A GERMAN SOCKET W/SHUTTER
      WGMS116S
      16A GERMAN SOCKET W/SHUTTER

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group