The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • Sockets
    • WGMS113S
    EAN-Nr.
    3250617507899
    Packaging
    24 Pieces
    • Sockets

    13A SINGLE SWITCHED SOCKET WGMS113S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A SINGLE SWITCHED SOCKET

    WGMS113S

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      13 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    Dimen­sions
    • Width
      86 mm
    • Number of units
      1
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • With hinged lid
      No
    Safety
    • With enhanced contact protec­tion
      No
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGMS113S
    PDF
    RoHS report WGMS113S
    PDF

    Downloads

    • Image WGMS113S  | Hager

      Product Image WGMS113S

    • Product datasheet

      Image Hager Product data sheet WGMS113S  | Hager

      Hager Product data sheet WGMS113S

      13A SINGLE SWITCHED SOCKET

      PDF
    • Installation manual

      Image Manual for WGMSX13SXX-WGCXSX13SXX - Switched sockets (EN, 2019-04)  | Hager

      Manual for WGMSX13SXX-WGCXSX13SXX - Switched sockets (EN, 2019-04)

      Installation manual en-GB 2020-01-01

      PDF
      1,12 MB
    • Flyer

      Image Muse selection chart  | Hager

      Muse selection chart

      Flyer en-GB 2025-05-21

      PDF
      2,17 MB
    • Catalogue

      Image Muse catalogue  | Hager

      Muse catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,00 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-29

      PDF
      104,74 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMS116EA - 16A SINGLE EURO-AMERICAN SOCKET
      WGMS116EA
      16A SINGLE EURO-AMERICAN SOCKET
    • 2
      WGMS113S - 13A SINGLE SWITCHED SOCKET
      WGMS113S
      13A SINGLE SWITCHED SOCKET
    • 3
      WGMS216EA - 16A TWIN EURO-AMERICAN SOCKET
      WGMS216EA
      16A TWIN EURO-AMERICAN SOCKET
    • 4
      WGMS113S1USB - 13A SINGLE SWITCHED SOCKET WITH 1 USB
      WGMS113S1USB
      13A SINGLE SWITCHED SOCKET WITH 1 USB
    • 5
      WGMS116S - 16A GERMAN SOCKET W/SHUTTER
      WGMS116S
      16A GERMAN SOCKET W/SHUTTER

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group