The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • Sockets
    • WGDS113SUSBAC
    EAN-Nr.
    3250610022856
    Packaging
    8 Pieces
    • Sockets

    13A SINGLE SWITCHED SOCKET WITH 2 PORT TYPE A + C WGDS113SUSBAC

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A SINGLE SWITCHED SOCKET WITH 2 PORT TYPE A + C

    WGDS113SUSBAC

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      230 V
    Elec­tric current
    • Rated current IN
      13 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      30 mm
    • Built-in depth flush-­mounted boxes
      30 mm
    • Built-in depth
      30 mm
    Connec­tion
    • Connect­or/plug type
      Screw terminal
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      In housing
    Connectivity
    • Type of connec­tion
      Screw connec­tion
    • With claw mounting
      No
    • Mounting type
      Screw mounting
    Equip­ment
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Controls and indic­ators
    • Type of lighting for the install­a­tion devices
      Integ­rated oper­ating control light
    Safety
    • Impact resist­ance IK
      IK02
    • Ingress Protec­tion (IP) class
      IP3X

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGDS113SUSBAC
    PDF
    RoHS report WGDS113SUSBAC
    PDF

    Downloads

    • Image WGDS113SUSBAC  | Hager

      Product Image WGDS113SUSBAC

    • Product datasheet

      Image Hager Product data sheet WGDS113SUSBAC  | Hager

      Hager Product data sheet WGDS113SUSBAC

      13A SINGLE SWITCHED SOCKET WITH 2 PORT TYPE A + C

      PDF
    • Installation manual

      Image Installation manual en-GB 2024-08-21  | Hager

      Installation manual en-GB 2024-08-21

      PDF
      609,57 kB
      Image Installation manual en-GB 2025-08-01  | Hager

      Installation manual en-GB 2025-08-01

      PDF
      625,05 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDS113S1USB - 13A SINGLE SWITCHED SOCKET WITH 1 USB
      WGDS113S1USB
      13A SINGLE SWITCHED SOCKET WITH 1 USB
    • 2
      WGDS113SIG - 13A SINGLE SWITCHED SOCKET, IG
      WGDS113SIG
      13A SINGLE SWITCHED SOCKET, IG
    • 3
      WGDS113S1USBKB - 13A SINGLE SWITCHED SOCKET WITH 1 USB, KB
      WGDS113S1USBKB
      13A SINGLE SWITCHED SOCKET WITH 1 USB, KB
    • 4
      WGDS113SNB - 13A SINGLE SWITCHED SOCKET, NB
      WGDS113SNB
      13A SINGLE SWITCHED SOCKET, NB
    • 5
      WGDS113S1USBNB - 13A SINGLE SWITCHED SOCKET WITH 1 USB, NB
      WGDS113S1USBNB
      13A SINGLE SWITCHED SOCKET WITH 1 USB, NB

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group