The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • Sockets
    • WGDS113S1USBNB
    EAN-Nr.
    3250617293273
    Packaging
    8 Pieces
    • Sockets

    13A SINGLE SWITCHED SOCKET WITH 1 USB, NB WGDS113S1USBNB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A SINGLE SWITCHED SOCKET WITH 1 USB, NB

    WGDS113S1USBNB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      13 A
    Dimen­sions
    • Number of units
      1
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • With hinged lid
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGDS113S1USBNB
    PDF
    Hager RoHS report WGDS113S1USBNB
    PDF

    Downloads

    • Image WGDS113S1USBNB  | Hager

      Product Image WGDS113S1USBNB

    • Product datasheet

      Image Hager Product data sheet WGDS113S1USBNB  | Hager

      Hager Product data sheet WGDS113S1USBNB

      13A SINGLE SWITCHED SOCKET with 1 USB, NB

      PDF
    • Flyer

      Image Dream selection chart  | Hager

      Dream selection chart

      Flyer en-GB 2023-04-04

      PDF
      429,29 kB
    • Catalogue

      Image Dream catalogue  | Hager

      Dream catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,08 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDS113S1USB - 13A SINGLE SWITCHED SOCKET WITH 1 USB
      WGDS113S1USB
      13A SINGLE SWITCHED SOCKET WITH 1 USB
    • 2
      WGDS113SIG - 13A SINGLE SWITCHED SOCKET, IG
      WGDS113SIG
      13A SINGLE SWITCHED SOCKET, IG
    • 3
      WGDS113S1USBKB - 13A SINGLE SWITCHED SOCKET WITH 1 USB, KB
      WGDS113S1USBKB
      13A SINGLE SWITCHED SOCKET WITH 1 USB, KB
    • 4
      WGDS113SNB - 13A SINGLE SWITCHED SOCKET, NB
      WGDS113SNB
      13A SINGLE SWITCHED SOCKET, NB
    • 5
      WGDS113SUSBCC - 13A SINGLE SWITCHED SOCKET WITH 2 PORT TYPE C + C  PD3.0 21W
      WGDS113SUSBCC
      13A SINGLE SWITCHED SOCKET WITH 2 PORT TYPE C + C PD3.0 21W

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group