The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Inspire
    • Security and safety systems
    • WGCXL2D2NKB
    EAN-Nr.
    3250617277938
    Packaging
    10 Pieces
    • Security and safety systems

    20AX 2G DP SWITCH W/ LED, KNIGHT BLACK WGCXL2D2NKB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    20AX 2G DP SWITCH W/ LED, KNIGHT BLACK

    WGCXL2D2NKB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      20 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Knight black
    • Surface finish
      Matt

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGCXL2D2NKB
    PDF
    RoHS report WGCXL2D2NKB
    PDF

    Downloads

    • Image WGCXL2D2NKB  | Hager

      Product Image WGCXL2D2NKB

    • Product datasheet

      Image Hager Product data sheet WGCXL2D2NKB  | Hager

      Hager Product data sheet WGCXL2D2NKB

      20AX 2G DP SWITCH W/ LED, Knight black

      PDF
    • Installation manual

      Image Installation manual en-GB 2016-02-10  | Hager

      Installation manual en-GB 2016-02-10

      PDF
      1,93 MB
      Image Manual for WGML2DXX-WGCXL2DXX - DP switches (EN, 2019-12)  | Hager

      Manual for WGML2DXX-WGCXL2DXX - DP switches (EN, 2019-12)

      Installation manual en-GB 2020-01-01

      PDF
      1,50 MB
    • Flyer

      Image Inspire selection chart  | Hager

      Inspire selection chart

      Flyer en-GB 2023-04-04

      PDF
      406,07 kB
    • Catalogue

      Image Inspire catalogue  | Hager

      Inspire catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,27 MB
    • Declaration of conformity

      Image BOC_CE_CERT_T1-D_T1-N_T1-ZH_FR_EN_23112022  | Hager

      BOC_CE_CERT_T1-D_T1-N_T1-ZH_FR_EN_23112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      101,24 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCXR32D1NB - 32A DP SWITCH W/ LED, NB
      WGCXR32D1NB
      32A DP SWITCH W/ LED, NB
    • 2
      WGCR45D1 - 45A DP SWITCH W/ LED
      WGCR45D1
      45A DP SWITCH W/ LED
    • 3
      WGCXL2D2NNB - 20AX 2G DP SWITCH W/ LED, NOBLE BRONZE
      WGCXL2D2NNB
      20AX 2G DP SWITCH W/ LED, NOBLE BRONZE
    • 4
      WGCXR32D1KB - 32A DP SWITCH W/ LED, KB
      WGCXR32D1KB
      32A DP SWITCH W/ LED, KB
    • 5
      WGCL2D2N - 20AX 2G DP SWITCH W/ LED
      WGCL2D2N
      20AX 2G DP SWITCH W/ LED

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group