The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Inspire
    • Security and safety systems
    • WGCXR32D1KB
    EAN-Nr.
    3250617278034
    Packaging
    8 Pieces
    • Security and safety systems

    32A DP SWITCH W/ LED, KB WGCXR32D1KB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    32A DP SWITCH W/ LED, KB

    WGCXR32D1KB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      32 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Knight black
    • Surface finish
      Matt

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WGCXR32D1KB
    PDF
    RoHS report WGCXR32D1KB
    PDF

    Downloads

    • Image WGCXR32D1KB  | Hager

      Product Image WGCXR32D1KB

    • Product datasheet

      Image Hager Product data sheet WGCXR32D1KB  | Hager

      Hager Product data sheet WGCXR32D1KB

      32A DP SWITCH W/ LED, KB

      PDF
    • Manual

      Image Manual en-GB 2026-01-14  | Hager

      Manual en-GB 2026-01-14

      PDF
      472,35 kB
    • Flyer

      Image Inspire selection chart  | Hager

      Inspire selection chart

      Flyer en-GB 2023-04-04

      PDF
      406,07 kB
    • Catalogue

      Image Inspire catalogue  | Hager

      Inspire catalogue

      Catalogue en-GB 2026-01-22

      PDF
      3,27 MB
    • Declaration of conformity

      Image BOC_CE_CERT_TA-E_TA-G_TA-S_FR_EN_151220221  | Hager

      BOC_CE_CERT_TA-E_TA-G_TA-S_FR_EN_151220221

      Declaration of conformity en-GB 2022-12-30

      PDF
      94,55 kB
      Image Declaration of conformity en-GB 2024-06-26  | Hager

      Declaration of conformity en-GB 2024-06-26

      PDF
      647,29 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCXL2D2NNB - 20AX 2G DP SWITCH W/ LED, Noble Bronze
      WGCXL2D2NNB
      20AX 2G DP SWITCH W/ LED, Noble Bronze
    • 2
      WGCXR32D1NB - 32A DP SWITCH W/ LED, NB
      WGCXR32D1NB
      32A DP SWITCH W/ LED, NB
    • 3
      WGCXL2D1NNB - 20AX 1G DP SWITCH W/ LED, Noble Bronze
      WGCXL2D1NNB
      20AX 1G DP SWITCH W/ LED, Noble Bronze
    • 4
      WGCR32D1 - 32A DP SWITCH W/ LED
      WGCR32D1
      32A DP SWITCH W/ LED
    • 5
      WGCL2D12N - 20AX 1G 2W DP SWITCH W/ LED
      WGCL2D12N
      20AX 1G 2W DP SWITCH W/ LED

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group