The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • cosmos enclos­ures
    • VF104TVA
    EAN-Nr.
    3250616466142
    Packaging
    1 piece
    • cosmos enclos­ures

    Small distributor,cosmos,flush,1row,4M,IP40,MS-terminal,N+PE,transparent door VF104TVA

    Only available for export countries
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor,cosmos,flush,1row,4M,IP40,MS-terminal,N+PE,transparent door

    VF104TVA

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      2
    • Number of rows
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Height
      165 mm
    • Width
      143 mm
    • Depth
      90,50 mm
    • Built-in height
      165 mm
    • Built-in width
      123 mm
    • Built-in depth
      61 mm
    • Number of width units
      4
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock
    • Glow wire test
      650 °C

    Downloads

    • Image VF104TVA  | Hager

      Product Image VF104TVA

    • Product datasheet

      Image Hager Product data sheet VF104TVA  | Hager

      Hager Product data sheet VF104TVA

      Small distributor,cosmos,flush,1row,4M,IP40,MS-terminal,N+PE,transparent door

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      VD112TP - Small distributor,IC²,surface,1row,12M,IP40,MS-terminal,N+PE,transparent door
      VD112TP
      Small distributor, IC², surface, 1row, 12M, IP40, MS-terminal, N+PE, transparent door
    • 2
      VR108PP - Small distributor,IC²,flush,1row,8M,IP40,MS-terminal,N+PE,white door
      VR108PP
      Small distributor, IC², flush, 1row, 8M, IP40, MS-terminal, N+PE, white door
    • 3
      VR108TP - Small distributor,IC²,flush,1row,8M,IP40,MS-terminal,N+PE,transparent door
      VR108TP
      Small distributor, IC², flush, 1row, 8M, IP40, MS-terminal, N+PE, transparent door
    • 4
      VD108PP - Small distributor, IC², surface,1row,8M,IP40,MS-terminal,N+PE,white door
      VD108PP
      Small distributor, IC², surface, 1row, 8M, IP40, MS-terminal, N+PE, white door
    • 5
      VD108TP - Small distributor,IC²,surface,1row,8M,IP40,MS-terminal,N+PE,transparent door
      VD108TP
      Small distributor, IC², surface, 1row, 8M, IP40, MS-terminal, N+PE, transparent door

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group