The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Main switchgear
  • Load break switch and fuse
  • Load break switches (LBS)
  • JAH363S-IP65
  • Main switchgear

Enclosed LBS,630A,TPN,IP65 JAH363S-IP65

EAN-Nr.
3250616617742
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Enclosed LBS,630A,TPN,IP65

JAH363S-IP65

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Technical characteristics

Elec­tric current
  • Rated current
    630 A
  • Rated short-­time with­stand current Icw 1s IEC 60947
    11 kA
Install­a­tion, mounting
  • Mounting on
    Wall mounting
Frequency
  • Frequency
    50-60 Hz
Voltage
  • Rated insu­la­tion voltage Ui
    1000 V
  • Rated impulse with­stand voltage Uimp
    12 V
Safety
  • Ingress Protec­tion (IP) class
    IP65
Dimen­sions
  • Height
    800 mm
  • Width
    600 mm
  • Depth
    300 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

REACh-SVHC free Yes

Certifications and documents

REACH declaration JAH363S-IP65
PDF

Downloads

  • Image JAH363S-IP65  | Hager

    Product Image JAH363S-IP65

  • Instruction manual

    Image Instruction manual en-GB 2024-02-16  | Hager

    Instruction manual en-GB 2024-02-16

    PDF
    8,66 MB
  • Brochure

    Image Load Break switch catalogue  | Hager

    Load Break switch catalogue

    Brochure en-GB 2025-08-25

    PDF
    3,98 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-05-13

    PDF
    588,39 kB
More documentation

Discover our other products of this range

    5
  • 1
    JAB310S-IP55 - Enclosed 100A TPN Switch Disconnector Enclosure,LBS, AC23, IP55
    JAB310S-IP55
    Enclosed 100A TPN Switch Disconnector Enclosure, LBS, AC23, IP55
  • 2
    JAB304S - Enclosed 40A TPN Switch Disconnector Enclosure,LBS, AC23, IP41
    JAB304S
    Enclosed 40A TPN Switch Disconnector Enclosure, LBS, AC23, IP41
  • 3
    JAB306S - Enclosed 63A TPN Switch Disconnector Enclosure,LBS, AC23, IP41
    JAB306S
    Enclosed 63A TPN Switch Disconnector Enclosure, LBS, AC23, IP41
  • 4
    JAB306S-IP55 - Enclosed 63A TPN Switch Disconnector Enclosure,LBS, AC23, IP55
    JAB306S-IP55
    Enclosed 63A TPN Switch Disconnector Enclosure, LBS, AC23, IP55
  • 5
    JAB310S-IP65 - Enclosed LBS,100A,TPN,IP65
    JAB310S-IP65
    Enclosed LBS, 100A, TPN, IP65

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group