The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Main switchgear
  • Load break switch and fuse
  • Load break switches (LBS)
  • JAH363S-IP55
  • Main switchgear

Enclosed 630A TPN Switch Disconnector Enclosure,LBS, AC23, IP55 JAH363S-IP55

EAN-Nr.
3250615003164
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Enclosed 630A TPN Switch Disconnector Enclosure,LBS, AC23, IP55

JAH363S-IP55

  • Environmental value
  • Documentations
  • More products

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration JAH363S-IP55
PDF
Hager RoHS report JAH363S-IP55
PDF

Downloads

  • Brochure

    Image Load Break switch catalogue  | Hager

    Load Break switch catalogue

    Brochure en-GB 2025-08-25

    PDF
    3,98 MB
More documentation

Discover our other products of this range

    5
  • 1
    JAB310S-IP55 - Enclosed 100A TPN Switch Disconnector Enclosure,LBS, AC23, IP55
    JAB310S-IP55
    Enclosed 100A TPN Switch Disconnector Enclosure, LBS, AC23, IP55
  • 2
    JAB304S - Enclosed 40A TPN Switch Disconnector Enclosure,LBS, AC23, IP41
    JAB304S
    Enclosed 40A TPN Switch Disconnector Enclosure, LBS, AC23, IP41
  • 3
    JAB306S - Enclosed 63A TPN Switch Disconnector Enclosure,LBS, AC23, IP41
    JAB306S
    Enclosed 63A TPN Switch Disconnector Enclosure, LBS, AC23, IP41
  • 4
    JAB306S-IP55 - Enclosed 63A TPN Switch Disconnector Enclosure,LBS, AC23, IP55
    JAB306S-IP55
    Enclosed 63A TPN Switch Disconnector Enclosure, LBS, AC23, IP55
  • 5
    JAB310S-IP65 - Enclosed LBS,100A,TPN,IP65
    JAB310S-IP65
    Enclosed LBS, 100A, TPN, IP65

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group