The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Load break switches (LBS)
    • JAB410S
    EAN-Nr.
    3250613415679
    Packaging
    1 piece
    • Load break switches (LBS)

    Enclosed 100A TPSN Switch Disconnector Enclosure,LBS, AC23, IP41 JAB410S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosed 100A TPSN Switch Disconnector Enclosure,LBS, AC23, IP41

    JAB410S

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JAB410S
    PDF
    Hager RoHS report JAB410S
    PDF

    Downloads

    • Image JAB410S  | Hager

      Product Image JAB410S

    • Product datasheet

      Image Hager Product data sheet JAB410S  | Hager

      Hager Product data sheet JAB410S

      Enclosed 100A TPSN Switch Disconnector Enclosure,LBS, AC23, IP41

      PDF
    • Brochure

      Image Load Break switch catalogue  | Hager

      Load Break switch catalogue

      Brochure en-GB 2025-08-25

      PDF
      3,98 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-05-13

      PDF
      588,39 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JAB310S-IP55 - Enclosed 100A TPN Switch Disconnector Enclosure,LBS, AC23, IP55
      JAB310S-IP55
      Enclosed 100A TPN Switch Disconnector Enclosure, LBS, AC23, IP55
    • 2
      JAB304S - Enclosed 40A TPN Switch Disconnector Enclosure,LBS, AC23, IP41
      JAB304S
      Enclosed 40A TPN Switch Disconnector Enclosure, LBS, AC23, IP41
    • 3
      JAB306S - Enclosed 63A TPN Switch Disconnector Enclosure,LBS, AC23, IP41
      JAB306S
      Enclosed 63A TPN Switch Disconnector Enclosure, LBS, AC23, IP41
    • 4
      JAB306S-IP55 - Enclosed 63A TPN Switch Disconnector Enclosure,LBS, AC23, IP55
      JAB306S-IP55
      Enclosed 63A TPN Switch Disconnector Enclosure, LBS, AC23, IP55
    • 5
      JAB310S-IP65 - Enclosed LBS,100A,TPN,IP65
      JAB310S-IP65
      Enclosed LBS, 100A, TPN, IP65

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group