The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Air circuit breakers elec­tronic HW+ Single and retrofit accessories
    • HWY236H
    EAN-Nr.
    3250613141592
    Packaging
    1 piece
    • Air circuit breakers elec­tronic HW+ Single and retrofit accessories

    Plate for mech. interl. HW2/4 HWS2/4 FIX Safety (Type 3S/3Sx) - 1 Plate/ACB (MI) HWY236H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plate for mech. interl. HW2/4 HWS2/4 FIX Safety (Type 3S/3Sx) - 1 Plate/ACB (MI)

    HWY236H

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2024-07-16
    PDF
    426,31 kB
    REACH declaration HWY236H
    PDF
    RoHS report HWY236H
    PDF

    Downloads

    • Image HWY236H  | Hager

      Product Image HWY236H

    • Product datasheet

      Image Hager Product data sheet HWY236H  | Hager

      Hager Product data sheet HWY236H

      Plate for mech. interl. HW2/4 HWS2/4 FIX Safety (Type 3S/3Sx) - 1 Plate/ACB (MI)

      PDF
    • Installation manual

      Image Installation manual International 2023-12-18  | Hager

      Installation manual International 2023-12-18

      PDF
      31,25 MB
      Image Safety instructions  | Hager

      Safety instructions

      -

      PDF
      159,14 kB
    • Handbook

      Image Handbook International 2023-12-21  | Hager

      Handbook International 2023-12-21

      PDF
      1,33 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      532,15 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      632,28 kB
      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      365,24 kB
      Image UKCA Declaration of Conformity​  | Hager

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HWY239H - Racking interlock door open HW2/4 HWS2/4 (RI)
      HWY239H
      Racking interlock door open HW2/4 HWS2/4 (RI)
    • 2
      HWY228H - Mechanical interlock 3m cable set
      HWY228H
      Mechanical interlock 3m cable set
    • 3
      HWY286H - Door Flange HT for HW2 HWS2 Fixed (DF)
      HWY286H
      Door Flange HT for HW2 HWS2 Fixed (DF)
    • 4
      HWY277H - Wrong insertion preventer HW2/4 HWS2/4 (WIP)
      HWY277H
      Wrong insertion preventer HW2/4 HWS2/4 (WIP)
    • 5
      HWY287H - Door Flange HT for HW2 HWS2 Draw-out (DF)
      HWY287H
      Door Flange HT for HW2 HWS2 Draw-out (DF)

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group