The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Main switchgear
  • Main incomers
  • Air circuit breakers elec­tronic HW+ Single and retrofit accessories
  • HWY287H
  • Main switchgear

Door Flange HT for HW2 HWS2 Draw-out (DF) HWY287H

EAN-Nr.
3250613166335
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Door Flange HT for HW2 HWS2 Draw-out (DF)

HWY287H

  • Environmental value
  • Documentations
  • More products

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

PEP document en-GB 2024-06-24
PDF
395,49 kB
Hager REACH declaration HWY287H
PDF
Hager RoHS report HWY287H
PDF

Downloads

  • Image HWY287H  | Hager

    Product Image HWY287H

  • Instruction manual

    Image Instruction manual International 2025-04-29  | Hager

    Instruction manual International 2025-04-29

    PDF
    8,39 MB
  • Installation manual

    Image Installation manual  | Hager

    Installation manual

    hw+ Air circuit breakers HW2 / HW4 / HW6

    PDF
    57,60 MB
    Image Safety instructions  | Hager

    Safety instructions

    -

    PDF
    159,14 kB
  • Manual

    Image Technical catalogue  | Hager

    Technical catalogue

    hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6

    PDF
    63,50 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-26

    PDF
    632,28 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-26

    PDF
    532,15 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-01-18

    PDF
    984,25 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    PDF
    413,00 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    PDF
    417,83 kB
More documentation

Discover our other products of this range

    5
  • 1
    HSY970H - External Neutral Current Sensor 630-1600A HWS2 (ENCT)
    HSY970H
    External Neutral Current Sensor 630-1600A HWS2 (ENCT)
  • 2
    HSY971H - External Neutral Current Sensor 2000A HWS2 (ENCT)
    HSY971H
    External Neutral Current Sensor 2000A HWS2 (ENCT)
  • 3
    HSY972H - External Neutral Current Sensor 2000-4000A HWS4 (ENCT)
    HSY972H
    External Neutral Current Sensor 2000-4000A HWS4 (ENCT)
  • 4
    HWY218H - Mechanical interlock 1,5m cable set
    HWY218H
    Mechanical interlock 1, 5m cable set
  • 5
    HWY226H - Plate for mech. interlock HW2/4 HWS2/4 FIX Safety (Type 2S) - 1 Plate/ACB (MI)
    HWY226H
    Plate for mech. interlock HW2/4 HWS2/4 FIX Safety (Type 2S) - 1 Plate/ACB (MI)

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group