The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Main switchgear
  • Main incomers
  • Moulded case circuit breakers (MCCB)
  • HNE801U
  • Main switchgear

Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI HNE801U

EAN-Nr.
3250613349677
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Only available for export countries

Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI

HNE801U

  • Accessories
  • Technical characteristics
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • See more (13)
    • Shunt release 6 products available
    • Auxil­i­aries contact block 2 products available
    • Motor oper­ator 1 products available
    • Handle for power circuit breaker 1 products available
    • Locking inter­locking func­tions 1 products available
    • Under voltage coil 1 products available

    Complete your system

    • Shunt release
    • Auxil­i­aries contact block
    • Motor oper­ator
    • Handle for power circuit breaker
    • Locking inter­locking func­tions
    • Under voltage coil
    • Padlock barrier for switch
    • HXC004H

      Shunt trip Release 200-240V AC (h250-h400-h630-h800-h1000)

      0.00 €  / *
    • HXF004H

      Shunt trip Release h1600 200-240V AC

      0.00 €  / *
    • HXC002H

      Shunt trip Release 48V DC (h250-h400-h630-h800-h1000)

      0.00 €  / *
    • HXC003H

      Shunt trip Release 100-120V AC (h250-h400-h630-h800-h1000)

      0.00 €  / *
    • HXC005H

      Shunt trip Release 380-450V AC (h250-h400-h630-h800-h1000)

      0.00 €  / *
    • HXC001H

      Shunt trip Release 24V DC (h250-h400-h630-h800-h1000)

      0.00 €  / *
    • HXC021H

      Auxiliary contact 1NO+1NC 230V AC (h250-h400-h630-h800-h1000-h1600)

      0.00 €  / *
    • HXC024H

      Alarm contact 1NO+1NC 230V (h250-h400-h630-h800-h1000-h1600)

      0.00 €  / *
    • HXE042H

      Motor operator H800-H1000 100-240VAC

      0.00 €  / *
    • HXE031H

      Extended rotary handle H800-H1000

      0.00 €  / *
    • HXE065H

      Interlocking wire type H800-H1000

      0.00 €  / *
    • HXE014H

      UVR 220-240V AC (h800-h1000-h1600)

      0.00 €  / *
    • HXD039H

      Padlock h400-h1000

      0.00 €  / *

    Technical characteristics

    Elec­tric current
    • Rated current
      800 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    Archi­tec­ture
    • Number of poles
      4
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      800 V
    Func­tions
    • Trip unit
      LSI
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      100 - 200 ms
    Power
    • Total power loss under IN
      153,60 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      1000
    • Number of mech­an­ical oper­a­tions
      4000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      2x 240 mm²
    • Cross-sec­tion rigid conductor
      2x 240 mm²
    • Connect­or/plug type
      Terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      65 - 65 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Settings
    • Thermal protec­tion knob setting xIN
      0.4, 0.5, 0.63, 0.9, 0.95, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A

    Downloads

    • Product datasheet

      Image Hager Product data sheet HNE801U  | Hager

      Hager Product data sheet HNE801U

      Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI

      PDF
    • Installation manual

      Image Installation manual International 2021-06-16  | Hager

      Installation manual International 2021-06-16

      PDF
      7,89 MB
    • Brochure

      Image h3e MCCB brochure  | Hager

      h3e MCCB brochure

      Brochure en-GB 2015-11-13

      PDF
      2,21 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-23

      PDF
      311,82 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HNW631JR - Moulded Case Circuit Breaker h3+ P630 LSI 4P4D N0-50-100% 630A 40kA FTC
      HNW631JR
      Moulded Case Circuit Breaker h3+ P630 LSI 4P4D N0-50-100% 630A 40kA FTC
    • 2
      HHA018Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  20A 25kA CTC
      HHA018Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 20A 25kA CTC
    • 3
      HHA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 25kA CTC
      HHA014Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 25kA CTC
    • 4
      HDA160U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  160A 18kA CTC
      HDA160U
      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 160A 18kA CTC
    • 5
      HDA040U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  40A 18kA CTC
      HDA040U
      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 40A 18kA CTC

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group