The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • HNC251H
    EAN-Nr.
    3250613340605
    Packaging
    1 piece

    Moulded Case Circuit Breaker h250 4P 50kA 250A LSI HNC251H

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h250 4P 50kA 250A LSI

    HNC251H

    • Accessories
    • Technical characteristics
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Phase separ­a­tion func­tions 1 products available
    • Shunt release 5 products available
    • Auxil­i­aries contact block 2 products available
    • Connec­tion Func­tions 1 products available

    Complete your system

    • Phase separ­a­tion func­tions
    • Shunt release
    • Auxil­i­aries contact block
    • Connec­tion Func­tions
    • HYC019H

      Interphase barrier h250 3/4P

      €0.00  / *
    • HXC004H

      Shunt trip Release 200-240V AC (h250-h400-h630-h800-h1000)

      €0.00  / *
    • HXC002H

      Shunt trip Release 48V DC (h250-h400-h630-h800-h1000)

      €0.00  / *
    • HXC003H

      Shunt trip Release 100-120V AC (h250-h400-h630-h800-h1000)

      €0.00  / *
    • HXC005H

      Shunt trip Release 380-450V AC (h250-h400-h630-h800-h1000)

      €0.00  / *
    • HXC001H

      Shunt trip Release 24V DC (h250-h400-h630-h800-h1000)

      €0.00  / *
    • HXC021H

      Auxiliary contact 1NO+1NC 230V AC (h250-h400-h630-h800-h1000-h1600)

      €0.00  / *
    • HXC024H

      Alarm contact 1NO+1NC 230V (h250-h400-h630-h800-h1000-h1600)

      €0.00  / *
    • HYB012H

      Spreader (x250-P250) 4P

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      250 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    Archi­tec­ture
    • Number of poles
      4
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      800 V
    Func­tions
    • Trip unit
      LSI
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      100 - 200 ms
    Power
    • Power dissip­a­tion at IN
      73,20 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      1000
    • Number of mech­an­ical oper­a­tions
      4000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      35 - 150 mm²
    • Cross-sec­tion rigid conductor
      35 - 185 mm²
    • Connect­or/plug type
      Terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      12 - 12 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Settings
    • Thermal protec­tion knob setting xIN
      0.4, 0.5, 0.63, 0.8, 0.9, 0.95, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A

    Downloads

    • Image HNC251H  | Hager

      Product Image HNC251H

    • Product datasheet

      Image Hager Product data sheet HNC251H  | Hager

      Hager Product data sheet HNC251H

      Moulded Case Circuit Breaker h250 4P 50kA 250A LSI

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      9,52 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      269,24 kB
      Image MCCB h250  | Hager

      MCCB h250

      PDF
      360,91 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group