The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers (MCCB)
    • HHD400U
    EAN-Nr.
    3250613189112
    Packaging
    1 piece
    • Moulded case circuit breakers (MCCB)

    Moulded Case Circuit Breaker h400 3P 25kA 400A TM HHD400U

    Only available for export countries
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h400 3P 25kA 400A TM

    HHD400U

    • Accessories
    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Shunt release 5 products available
    • Auxil­i­aries contact block 2 products available
    • Terminal cover 1 products available
    • Padlock barrier for switch 1 products available

    Complete your system

    • Shunt release
    • Auxil­i­aries contact block
    • Terminal cover
    • Padlock barrier for switch
    • HXC004H

      Shunt trip Release 200-240V AC (h250-h400-h630-h800-h1000)

      €0.00  / *
    • HXC002H

      Shunt trip Release 48V DC (h250-h400-h630-h800-h1000)

      €0.00  / *
    • HXC003H

      Shunt trip Release 100-120V AC (h250-h400-h630-h800-h1000)

      €0.00  / *
    • HXC005H

      Shunt trip Release 380-450V AC (h250-h400-h630-h800-h1000)

      €0.00  / *
    • HXC001H

      Shunt trip Release 24V DC (h250-h400-h630-h800-h1000)

      €0.00  / *
    • HXC021H

      Auxiliary contact 1NO+1NC 230V AC (h250-h400-h630-h800-h1000-h1600)

      €0.00  / *
    • HXC024H

      Alarm contact 1NO+1NC 230V (h250-h400-h630-h800-h1000-h1600)

      €0.00  / *
    • HYD023H

      Terminal cover H400-H630 3P spreader

      €0.00  / *
    • HXD039H

      Padlock h400-h1000

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      400 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      25 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      35 kA
    Archi­tec­ture
    • Number of poles
      3
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      800 V
    Func­tions
    • Trip unit
      TM A/A
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms
    Power
    • Power dissip­a­tion at IN
      75 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      1000
    • Number of mech­an­ical oper­a­tions
      4000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      35 - 240 mm²
    • Cross-sec­tion rigid conductor
      35 - 240 mm²
    • Connect­or/plug type
      Terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      22 - 22 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Settings
    • Thermal protec­tion knob setting xIN
      0.63, 0.8, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A

    Downloads

    • Image HHD400U  | Hager

      Product Image HHD400U

    • Product datasheet

      Image Hager Product data sheet HHD400U  | Hager

      Hager Product data sheet HHD400U

      Moulded Case Circuit Breaker h400 3P 25kA 400A TM

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      7,13 MB
    • Brochure

      Image h3e MCCB brochure  | Hager

      h3e MCCB brochure

      Brochure en-GB 2015-11-13

      PDF
      2,21 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-21

      PDF
      286,44 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      262,29 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HHA025Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  25A 25kA CTC
      HHA025Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 25A 25kA CTC
    • 2
      HHA018Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  20A 25kA CTC
      HHA018Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 20A 25kA CTC
    • 3
      HHA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 25kA CTC
      HHA014Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 25kA CTC
    • 4
      HNW631JR - Moulded Case Circuit Breaker h3+ P630 LSI 4P4D N0-50-100% 630A 40kA FTC
      HNW631JR
      Moulded Case Circuit Breaker h3+ P630 LSI 4P4D N0-50-100% 630A 40kA FTC
    • 5
      HDA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 18kA CTC
      HDA014Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 18kA CTC

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group