The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • HED251H

Moulded Case Circuit Breaker h630 4P 70kA 250A LSI HED251H

EAN-Nr.
3250613349622
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Moulded Case Circuit Breaker h630 4P 70kA 250A LSI

HED251H

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Connec­tion Func­tions 1 products available
  • Shunt release 5 products available
  • Auxil­i­aries contact block 2 products available
  • Padlock barrier for switch 1 products available

Complete your system

  • Connec­tion Func­tions
  • Shunt release
  • Auxil­i­aries contact block
  • Padlock barrier for switch
  • HYD012H

    Spreader H400 4P collar

    0.00 €  / *
  • HXC004H

    Shunt trip Release 200-240V AC (h250-h400-h630-h800-h1000)

    0.00 €  / *
  • HXC002H

    Shunt trip Release 48V DC (h250-h400-h630-h800-h1000)

    0.00 €  / *
  • HXC003H

    Shunt trip Release 100-120V AC (h250-h400-h630-h800-h1000)

    0.00 €  / *
  • HXC005H

    Shunt trip Release 380-450V AC (h250-h400-h630-h800-h1000)

    0.00 €  / *
  • HXC001H

    Shunt trip Release 24V DC (h250-h400-h630-h800-h1000)

    0.00 €  / *
  • HXC021H

    Auxiliary contact 1NO+1NC 230V AC (h250-h400-h630-h800-h1000-h1600)

    0.00 €  / *
  • HXC024H

    Alarm contact 1NO+1NC 230V (h250-h400-h630-h800-h1000-h1600)

    0.00 €  / *
  • HXD039H

    Padlock h400-h1000

    0.00 €  / *

Technical characteristics

Elec­tric current
  • Rated current
    250 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    70 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    100 kA
Archi­tec­ture
  • Number of poles
    4
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    8000 V
  • Rated insu­la­tion voltage Ui
    800 V
Func­tions
  • Trip unit
    LSI
Main elec­trical attrib­utes
  • Magnetic protec­tion trip time
    100 - 200 ms
Power
  • Total power loss under IN
    24,60 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1000
  • Number of mech­an­ical oper­a­tions
    4000
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Use condi­tions
  • Oper­ating temper­ature
    -25 - 70 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    35 - 240 mm²
  • Cross-sec­tion rigid conductor
    35 - 240 mm²
  • Connect­or/plug type
    Terminal
Install­a­tion, mounting
  • Nominal tight­ening torque
    22 - 22 Nm
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Settings
  • Thermal protec­tion knob setting xIN
    0.4, 0.5, 0.63, 0.8, 0.9, 0.95, 1
  • Adjust­ment range short-term delayed short-­cir­cuit release
    0 - 0 A

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration HED251H
PDF
Hager RoHS report HED251H
PDF

Downloads

  • Image HED251H  | Hager

    Product Image HED251H

  • Product datasheet

    Image Hager Product data sheet HED251H  | Hager

    Hager Product data sheet HED251H

    Moulded Case Circuit Breaker h630 4P 70kA 250A LSI

    PDF
  • Installation manual

    Image Installation manual International 2021-06-07  | Hager

    Installation manual International 2021-06-07

    PDF
    7,13 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-06-20

    PDF
    302,20 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-06-20

    PDF
    350,36 kB
More documentation

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group