The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Power contactor
    • Thermal relay
    • EWT250E
    EAN-Nr.
    3250612237142
    Packaging
    1 piece
    • Power contactor
    • Thermal relay
    • See more

    Thermal relay 17-25A for EW040 EWT250E

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Thermal relay 17-25A for EW040

    EWT250E

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EWT250E
    PDF
    RoHS report EWT250E
    PDF

    Downloads

    • Image EWT250E  | Hager

      Product Image EWT250E

    • Product datasheet

      Image Hager Product data sheet EWT250E  | Hager

      Hager Product data sheet EWT250E

      Thermal relay 17-25A for EW040

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      EW020_C - Industrial contactor 22A-AC3 / coil 220V 50-60Hz
      EW020_C
      Industrial contactor 22A-AC3 / coil 220V 50-60Hz
    • 2
      EWT100B - Thermal relay 7.2-10A  for EW007 - EW025
      EWT100B
      Thermal relay 7.2-10A for EW007 - EW025
    • 3
      EWT005B - Thermal relay 0.35-0.5A  for EW007 - EW025
      EWT005B
      Thermal relay 0.35-0.5A for EW007 - EW025
    • 4
      EW009_C - Industrial contactor 9A-AC3 / coil 220V 50-60Hz
      EW009_C
      Industrial contactor 9A-AC3 / coil 220V 50-60Hz
    • 5
      EWT900G - Thermal relay 72-90A  for EW050 - EW070
      EWT900G
      Thermal relay 72-90A for EW050 - EW070

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group