The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Power contactor
    • Thermal relay
    • EWT215B
    EAN-Nr.
    3250612237043
    Packaging
    1 piece
    • Power contactor
    • Thermal relay
    • See more

    Thermal relay 17.5-21.5A for EW007 - EW025 EWT215B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Thermal relay 17.5-21.5A for EW007 - EW025

    EWT215B

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EWT215B
    PDF
    RoHS report EWT215B
    PDF

    Downloads

    • Image EWT215B  | Hager

      Product Image EWT215B

    • Product datasheet

      Image Hager Product data sheet EWT215B  | Hager

      Hager Product data sheet EWT215B

      Thermal relay 17.5-21.5A for EW007 - EW025

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      EWT040B - Thermal relay 2.9-4A  for EW007 - EW025
      EWT040B
      Thermal relay 2.9-4A for EW007 - EW025
    • 2
      EWT600G - Thermal relay 45-60A  for EW050 - EW070
      EWT600G
      Thermal relay 45-60A for EW050 - EW070
    • 3
      EW064_C - Industrial contactor 64A-AC3 / coil 220V 50-60Hz
      EW064_C
      Industrial contactor 64A-AC3 / coil 220V 50-60Hz
    • 4
      EW040_C - Industrial contactor 40A-AC3 / coil 220V 50-60Hz
      EW040_C
      Industrial contactor 40A-AC3 / coil 220V 50-60Hz
    • 5
      EWT048B - Thermal relay 3.5-4.8A  for EW007 - EW025
      EWT048B
      Thermal relay 3.5-4.8A for EW007 - EW025

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group