The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • ESM440
    EAN-Nr.
    3250612401307
    Packaging
    1 piece

    Contactor 40A, 4NO, 110/127V~50Hz ESM440

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Contactor 40A, 4NO, 110/127V~50Hz

    ESM440

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Mech­anic accessories for low-­voltage compon­ents 1 products available
    • Auxil­iary device for distri­bu­tion board devices 1 products available
    • Terminal cover 1 products available

    Complete your system

    • Mech­anic accessories for low-­voltage compon­ents
    • Auxil­iary device for distri­bu­tion board devices
    • Terminal cover
    • LZ060

      Heat dissipation insert

      0.00 €  / *
    • ESC080

      Auxiliary contact 6A, 1NO+1NC

      0.00 €  / *
    • ESC003

      Sealing cover for 3M contactor

      0.00 €  / *

    Technical characteristics

    Connec­tion
    • Type of contacts
      4NO
    • Number of contacts
      4
    • Cross-sec­tion flex­ible conductor
      1.5 - 16 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 25 mm²
    Elec­tric current
    • Rated current
      40 A
    Capa­city
    • Number of modules
      3
    Frequency
    • Frequency
      50 - 50 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated oper­a­tional voltage Ue
      400 - 400 V
    • Command voltage AC
      110 - 127 V
    • Command voltage DC
      0 - 0 V
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Use
    • Category of use
      AC-7a/AC-7b
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      100000
    • Elec­tric endur­ance in number of cycles
      30000
    Power
    • Total power loss under IN
      15 W
    • Inrush power absorbed
      60 VA
    Dimen­sions
    • Height
      85 mm
    • Width
      54 mm
    • Depth
      60 mm
    Equip­ment
    • Number of NO contacts
      4
    • Number of NC contacts
      0
    • With switch for manual switch
      No
    Archi­tec­ture
    • Number of poles
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Contactor 25A, 2NO, 230V (English)
    PDF
    3,90 MB
    REACH declaration ESM440
    PDF
    RoHS report ESM440
    PDF

    Downloads

    • Image ESM440  | Hager

      Product Image ESM440

    • Product datasheet

      Image Hager Product data sheet ESM440  | Hager

      Hager Product data sheet ESM440

      Contactor 40A, 4NO, 110/127V~50Hz

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      386,51 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-05-04

      PDF
      224,65 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group