The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Switching and signalling devices
    • Relays and contactors
    • ERD225S
    EAN-Nr.
    3250612230761
    Packaging
    1 piece
    • Relays and contactors

    Humfree Override Contactor 25A, 2NO, 24V~ 50/60Hz ERD225S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Humfree Override Contactor 25A, 2NO, 24V~ 50/60Hz

    ERD225S

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connec­tion
    • Type of contacts
      2NO
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1 - 10 mm²
    Elec­tric current
    • Rated current IN
      25 A
    Capa­city
    • Number of modules
      1
    Frequency
    • Frequency
      50 - 50 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Command voltage AC
      24 - 24 V
    • Command voltage DC
      0 - 0 V
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Use
    • Category of use
      AC-7a/AC-7b
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      100000
    • Elec­tric endur­ance in number of cycles
      30000
    Texts
    • Safety hint
      Humfree contactors are not suit­able for intensive use cases (powered 24/7) and in these cases indus­trial contactors must be used.
    Power
    • Power dissip­a­tion at IN
      5,20 W
    • Inrush power absorbed
      2,40 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      17,85 mm
    • Depth
      60 mm
    Equip­ment
    • Number of NO contacts
      2
    • Number of NC contacts
      0
    • With switch for manual switch
      Yes
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1,20 - 1,20 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Contactor 25A, 2NO, 230V (English)
    PDF
    3,90 MB
    REACH declaration ERD225S
    PDF
    RoHS report ERD225S
    PDF

    Downloads

    • Image ERD225S  | Hager

      Product Image ERD225S

    • Product datasheet

      Image Hager Product data sheet ERD225S  | Hager

      Hager Product data sheet ERD225S

      Humfree Override Contactor 25A, 2NO, 24V~ 50/60Hz

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      383,45 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      266,79 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ERC216 - Relay 16A, 2NO, 230V~50Hz
      ERC216
      Relay 16A, 2NO, 230V~50Hz
    • 2
      ESD425 - Contactor 25A, 4NO, 24V~50Hz
      ESD425
      Contactor 25A, 4NO, 24V~50Hz
    • 3
      ESD426 - Contactor 25A, 4NC, 24V~50Hz
      ESD426
      Contactor 25A, 4NC, 24V~50Hz
    • 4
      ESD427 - Contactor 25A, 2NO+2NC, 24V~50Hz
      ESD427
      Contactor 25A, 2NO+2NC, 24V~50Hz
    • 5
      ERC225S - Humfree Override Contactor 25A, 2NO, 230V~50/60Hz
      ERC225S
      Humfree Override Contactor 25A, 2NO, 230V~50/60Hz

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group