The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy manage­ment
    • Light manage­ment
    • Light manage­ment
    • EE701
    EAN-Nr.
    3250612257010
    Packaging
    1 piece
    • Light manage­ment

    Compact twilight switch basic 8A EE701

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Compact twilight switch basic 8A

    EE701

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • 230 V incan­des­cent and halogen lamp
      1000 W
    • Power incan­des­cent lamp
      0 - 1000 W
    Settings
    • Switch off delay time
      120 s
    • Switch on delay time
      40 s
    Use condi­tions
    • Stor­age/trans­port temper­ature
      -30 - +60 °C
    • Oper­ating temper­ature
      -25 - +45 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 4 mm²
    • Cross-sec­tion rigid conductor
      1 - 4 mm²
    • Conductor cross-sec­tion
      1 - 4 mm²
    • Type of contacts
      1NO
    Texts
    • Install­a­tion mode
      With pipe clamp for mast fixing, Install­a­tion possible on flush-­mounted box, For wall and mast assembly
    • Type of connec­tion
      With screw terminals
    Elec­tric current
    • Switching current
      8 A
    Dimen­sions
    • Height
      95 mm
    • Width
      80 mm
    • Depth
      42,50 mm
    Lighting
    • Bright­ness meas­uring range
      10 - 30 lx
    • Max. load fluor­es­cent lamp
      400 VA
    • Photo­cell sens­it­ivity
      10 - 30 lx
    Power supply
    • Supply voltage
      230 V +10%/-15%
    Controls and indic­ators
    • Applic­able with move­ment sensor
      Yes
    Detec­tion
    • Type of sensor
      Light sensor integ­rated
    Cable
    • Cable length
      0.10 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EE701
    PDF
    RoHS report EE701
    PDF
    PEP - Compact twilight switch enhanced 16A (English)
    PDF
    388,00 kB

    Downloads

    • Image EE701  | Hager

      Product Image EE701

    • Product datasheet

      Image Hager Product data sheet EE701  | Hager

      Hager Product data sheet EE701

      Compact twilight switch basic 8A

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, nl-NL 2017-03-16  | Hager

      Installation manual en-GB, fr-FR, de-DE, nl-NL 2017-03-16

      PDF
      2,36 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2020-03-06

      PDF
      106,74 kB
      Image Declaration of conformity International 2023-02-13  | Hager

      Declaration of conformity International 2023-02-13

      PDF
      312,31 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EE702 - Compact twilight switch enhanced 16A
      EE702
      Compact twilight switch enhanced 16A
    • 2
      EEN002 - Cell for twilight switch, flush mounted
      EEN002
      Cell for twilight switch, flush mounted
    • 3
      EEN003 - Cell for twilight switch, wall mounted
      EEN003
      Cell for twilight switch, wall mounted
    • 4
      EEN100 - Twilight switch 1 channel, 1M, wall mounted cell
      EEN100
      Twilight switch 1 channel, 1M, wall mounted cell
    • 5
      EEN101 - Twilight switch 1 channel, 1M, flush mounted cell
      EEN101
      Twilight switch 1 channel, 1M, flush mounted cell

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group