Wall trunking base C-profile BR 70x130mm of PVC in stone grey BR7013017030
EAN-Nr.
4012740114134
Packaging
12 Meters
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Cover for wall duct/installation column 1 products available
Complete your system
Technical characteristics
Dimensions
-
Height68 mm
-
Width130 mm
-
Length2000 mm
-
Inner cross-section6800 - 6800 mm²
Cover, door
-
Number of mountable lids1
-
Cover width 1100 mm
-
Cover width 20
-
Cover width 30
Capacity
-
Max. number of cables (Ø11 mm, 50% filled, with devices)20
-
Max. number of cables (Ø11mm, 50% filled, without devices)40
Compatibility
-
Device installation compatible formatStandard 60 mm, 45 mm, CEE, EIB, MCBs
Installation, mounting
-
Base perforationYes
Materials
-
MaterialPolyvinylchloride (PVC)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Connectivity
-
Trunking couplingCouplers as separate reference
Equipment
-
Cable retaining clip includedNo
-
Number of cable retainers per meter0
-
With protective filmYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation