The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • BR7013027030

Wall trunking lid to BR with lid width 100mm of PVC in stone grey BR7013027030

EAN-Nr.
4012740114141
Packaging
32 Meters

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Wall trunking lid to BR with lid width 100mm of PVC in stone grey

BR7013027030

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimen­sions
  • Lid width
    100 mm
  • Length
    2000 mm
Mater­ials
  • Material
    Polyvinyl­chloride (PVC)
  • Treat­ment
    Untreated
  • Colour
    Stone grey
  • RAL code
    7030
Equip­ment
  • With protective film
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Installation trunking systems BR, BRN and GBD
PDF
430,54 kB
Hager REACH declaration BR7013027030
PDF
Hager RoHS report BR7013027030
PDF

Downloads

  • Image BR7013027030  | Hager

    Product Image BR7013027030

  • Product datasheet

    Image Hager Product data sheet BR7013027030  | Hager

    Hager Product data sheet BR7013027030

    Wall trunking lid to BR with lid width 100mm of PVC in stone grey

    PDF
More documentation

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group