The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • ADC910T
    EAN-Nr.
    3250611033332
    Packaging
    1 piece
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    RCBO 1M 1P+N 6kA C-10A 30mA A ADC910T

    Only available for export countries
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1M 1P+N 6kA C-10A 30mA A

    ADC910T

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of protected poles
      1
    • Curve
      C
    Elec­tric current
    • Rated current IN
      10 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current at -25°C
      12,30 A
    • Rated current at -20°C
      12,10 A
    • Rated current at -15°C
      11,90 A
    • Rated current at -10°C
      11,70 A
    • Rated current at -5°C
      11,50 A
    • Rated current at 0°C
      11,30 A
    • Rated current at 5°C
      11,10 A
    • Rated current at 10°C
      10,80 A
    • Rated current at 15°C
      10,60 A
    • Rated current at 20°C
      10,40 A
    • Rated current at 25°C
      10,20 A
    • Rated current at 30°C
      10 A
    • Rated current at 35°C
      9,80 A
    • Rated current at 40°C
      9,60 A
    • Rated current at 50°C
      9,20 A
    • Rated current at 55°C
      9 A
    • Rated current at 60°C
      8,70 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    • Rated current at 45°C
      9,40 A
    • Rated current at 65°C
      8,50 A
    • Rated current at 70°C
      8,30 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP2X
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      264 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Power dissip­a­tion at IN
      4,04 W
    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 70 °C
    • Stor­age/trans­port temper­ature
      -25 - 80 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Connec­tion
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 16 mm²
    • Cross-sec­tion of bottom terminal with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of bottom terminal with screws, for rigid conductors
      1 - 16 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      85 mm
    • Width
      17,70 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (English)
    PDF
    4,99 MB
    REACH declaration ADC910T
    PDF
    RoHS report ADC910T
    PDF

    Downloads

    • Image ADC910T  | Hager

      Product Image ADC910T

    • Product datasheet

      Image Hager Product data sheet ADC910T  | Hager

      Hager Product data sheet ADC910T

      RCBO 1M 1P+N 6kA C-10A 30mA A

      PDF
    • Installation manual

      Image Installation manual en-GB 2021-03-03  | Hager

      Installation manual en-GB 2021-03-03

      PDF
      1,23 MB
    • Flyer

      Image RCD selection  | Hager

      RCD selection

      Flyer en-GB 2025-08-25

      PDF
      307,19 kB
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      271,97 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-07-11

      PDF
      628,17 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-07-11

      PDF
      624,25 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      AEX482C - RCBO 4P 10kA C-32A 100mA type A
      AEX482C
      RCBO 4P 10kA C-32A 100mA type A
    • 2
      AD990B - RCBO 1P+N 6kA C-40A 30mA AC Class
      AD990B
      RCBO 1P+N 6kA C-40A 30mA AC Class
    • 3
      ADM470G - RCBO 4P 6kA C-20A 30mA A Class
      ADM470G
      RCBO 4P 6kA C-20A 30mA A Class
    • 4
      AD960B - RCBO 1P+N 6kA C-10A 30mA AC Class
      AD960B
      RCBO 1P+N 6kA C-10A 30mA AC Class
    • 5
      AEX466C - RCBO 4P 10kA C-16A 100mA type A
      AEX466C
      RCBO 4P 10kA C-16A 100mA type A

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group