The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • ADM470G
    EAN-Nr.
    3250611028697
    Packaging
    1 piece
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    RCBO 4P 6kA C-20A 30mA A Class ADM470G

    Only available for Singapore
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 4P 6kA C-20A 30mA A Class

    ADM470G

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Modular phase busbar 3 products available
    • Locking inter­locking func­tions 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Auxil­i­aries contact block 2 products available

    Complete your system

    • Modular phase busbar
    • Locking inter­locking func­tions
    • Mech­anic accessories for low-­voltage compon­ents
    • Under voltage coil
    • Shunt release
    • Auxil­i­aries contact block
    • KDN463B

      Insulated busbar 4P 63A fork 10mm² 57M

      €0.00  / *
    • KDN480A

      Insulated busbar 4P 80A fork 16mm² 12M

      €0.00  / *
    • KDN480B

      Insulated busbar 4P 80A fork 16mm² 56M

      €0.00  / *
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • LZ060

      Heat dissipation insert

      €0.00  / *
    • MZ206

      Under voltage release 230V AC

      €0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      4P
    • Number of protected poles
      4
    • Curve
      C
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP2X
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Over­voltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Dielec­tric strength value of power frequency
      2 kV
    Elec­tric current
    • Rated current IN
      20 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current at -25°C
      23,92 A
    • Rated current at -20°C
      23,57 A
    • Rated current at -15°C
      23,21 A
    • Rated current at -10°C
      22,85 A
    • Rated current at -5°C
      22,5 A
    • Rated current at 0°C
      22,14 A
    • Rated current at 5°C
      21,78 A
    • Rated current at 10°C
      21,43 A
    • Rated current at 15°C
      21,07 A
    • Rated current at 20°C
      20,71 A
    • Rated current at 25°C
      20,36 A
    • Rated current at 30°C
      20 A
    • Rated current at 35°C
      19,54 A
    • Rated current at 40°C
      19,08 A
    • Rated current at 45°C
      18,62 A
    • Rated current at 50°C
      18,16 A
    • Rated current at 55°C
      17,69 A
    • Rated current at 60°C
      17,23 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      0,80
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      6 kA
    Power
    • Power dissip­a­tion at IN
      11,70 W
    Frequency
    • Frequency
      50 - 50 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2 - 2 Nm
    • Nominal tight­ening torque top terminal
      2 - 2 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -55 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      4000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Height
      84 mm
    • Width
      71 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (English)
    PDF
    4,99 MB
    REACH declaration ADM470G
    PDF
    RoHS report ADM470G
    PDF

    Downloads

    • Image ADM470G  | Hager

      Product Image ADM470G

    • Product datasheet

      Image Hager Product data sheet ADM470G  | Hager

      Hager Product data sheet ADM470G

      RCBO 4P 6kA C-20A 30mA A Class

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-02-11  | Hager

      Installation manual en-GB, fr-FR, de-DE, it-IT 2022-02-11

      PDF
      1,72 MB
    • Flyer

      Image RCD selection  | Hager

      RCD selection

      Flyer en-GB 2025-08-25

      PDF
      307,19 kB
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-12-09

      PDF
      889,93 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      563,04 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      AD932B - RCBO 1P+N 6kA B-32A 30mA AC Class
      AD932B
      RCBO 1P+N 6kA B-32A 30mA AC Class
    • 2
      AD910B - RCBO 1P+N 6kA B-10A 30mA AC Class
      AD910B
      RCBO 1P+N 6kA B-10A 30mA AC Class
    • 3
      ADM490G - RCBO 4P 6kA C-40A 30mA A Class
      ADM490G
      RCBO 4P 6kA C-40A 30mA A Class
    • 4
      ADX460C - RCBO 4P 10kA C-10A 30mA type A
      ADX460C
      RCBO 4P 10kA C-10A 30mA type A
    • 5
      AEX475C - RCBO 4P 10kA C-25A 100mA type A
      AEX475C
      RCBO 4P 10kA C-25A 100mA type A

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group