The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • AD640B
    EAN-Nr.
    3250611011255
    Packaging
    6 Pieces
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    RCBO Electronic 2M 1P+N 6kA C-40A 30mA AC AD640B

    Only available for export countries
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO Electronic 2M 1P+N 6kA C-40A 30mA AC

    AD640B

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    • Curve
      C
    Elec­tric current
    • Rated current
      40 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current -25°C
      49,90 A
    • Rated current at -20°C
      49,20 A
    • Rated current -15°C
      48,40 A
    • Rated current -10°C
      48,30 A
    • Rated current -5°C
      46,90 A
    • Rated current at 0°C
      46,20 A
    • Rated current 5°C
      45,50 A
    • Rated current 10°C
      44,70 A
    • Rated current 15°C
      44 A
    • Rated current at 20°C
      43,30 A
    • Rated current 25°C
      42,50 A
    • Rated current 30°C
      40 A
    • Rated current 35°C
      41 A
    • Rated current at 40°C
      40 A
    • Rated current at 50°C
      40 A
    • Rated current 55°C
      38,10 A
    • Rated current 60°C
      37,30 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      1
    • Correc­tion factor of rating current for 3 devices placed side by side
      0,95
    • Correc­tion factor of rating current for 4 and 5 devices placed side by side
      0,90
    • Correc­tion factor of rating current for 6 devices placed side by side
      0,85
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    Safety
    • Residual current type
      AC
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      230 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      253 V
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    Power
    • Total power loss under IN
      6,90 W
    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      20000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1,90 - 1,90 Nm
    Capa­city
    • Number of modules
      2
    Dimen­sions
    • Height
      84 mm
    • Width
      35 mm
    • Depth
      68 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration AD640B
    PDF
    RoHS report AD640B
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet AD640B  | Hager

      Hager Product data sheet AD640B

      RCBO Electronic 2M 1P+N 6kA C-40A 30mA AC

      PDF
    • Flyer

      Image RCD selection  | Hager

      RCD selection

      Flyer en-GB 2025-08-25

      PDF
      307,19 kB
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      AD932B - RCBO 1P+N 6kA B-32A 30mA AC Class
      AD932B
      RCBO 1P+N 6kA B-32A 30mA AC Class
    • 2
      ADX470C - RCBO 4P 10kA C-20A 30mA type A
      ADX470C
      RCBO 4P 10kA C-20A 30mA type A
    • 3
      AD990B - RCBO 1P+N 6kA C-40A 30mA AC Class
      AD990B
      RCBO 1P+N 6kA C-40A 30mA AC Class
    • 4
      ADX475C - RCBO 4P 10kA C-25A 30mA type A
      ADX475C
      RCBO 4P 10kA C-25A 30mA type A
    • 5
      AEX470C - RCBO 4P 10kA C-20A 100mA type A
      AEX470C
      RCBO 4P 10kA C-20A 100mA type A

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group