The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • AD932B
    EAN-Nr.
    3250611040156
    Packaging
    1 piece
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    RCBO 1P+N 6kA B-32A 30mA AC Class AD932B

    Only available for export countries
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1P+N 6kA B-32A 30mA AC Class

    AD932B

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of protected poles
      1
    • Curve
      B
    Safety
    • Residual current type
      AC
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      240 V
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    Elec­tric current
    • Rated current IN
      32 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current at -25°C
      38,45 A
    • Rated current at -20°C
      37,86 A
    • Rated current at -15°C
      37,28 A
    • Rated current at -10°C
      36,69 A
    • Rated current at -5°C
      36,1 A
    • Rated current at 0°C
      35,52 A
    • Rated current at 5°C
      34,93 A
    • Rated current at 10°C
      34,35 A
    • Rated current at 15°C
      33,76 A
    • Rated current at 20°C
      33,17 A
    • Rated current at 25°C
      32,59 A
    • Rated current at 30°C
      32 A
    • Rated current at 35°C
      31,51 A
    • Rated current at 40°C
      31,02 A
    • Rated current at 45°C
      30,52 A
    • Rated current at 50°C
      30,03 A
    • Rated current at 55°C
      29,54 A
    • Rated current at 60°C
      29,05 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      1
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      6 kA
    Power
    • Power dissip­a­tion at IN
      8,30 W
    Frequency
    • Frequency
      50 - 50 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2,10 - 2,10 Nm
    • Nominal tight­ening torque top terminal
      2,10 - 2,10 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Air humidity protec­tion
      For all climates
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      1000
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 16 mm²
    • Cross-sec­tion rigid conductor
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 25 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    Capa­city
    • Number of modules
      2
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      68 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration AD932B
    PDF
    RoHS report AD932B
    PDF

    Downloads

    • Image AD932B  | Hager

      Product Image AD932B

    • Product datasheet

      Image Hager Product data sheet AD932B  | Hager

      Hager Product data sheet AD932B

      RCBO 1P+N 6kA B-32A 30mA AC Class

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24  | Hager

      Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24

      PDF
      1,45 MB
    • Flyer

      Image RCD selection  | Hager

      RCD selection

      Flyer en-GB 2025-08-25

      PDF
      307,19 kB
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      568,73 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-12-11

      PDF
      397,03 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ADX460C - RCBO 4P 10kA C-10A 30mA type A
      ADX460C
      RCBO 4P 10kA C-10A 30mA type A
    • 2
      ADX490C - RCBO 4P 10kA C-40A 30mA type A
      ADX490C
      RCBO 4P 10kA C-40A 30mA type A
    • 3
      AD966B - RCBO 1P+N 6kA C-16A 30mA AC Class
      AD966B
      RCBO 1P+N 6kA C-16A 30mA AC Class
    • 4
      ADX470C - RCBO 4P 10kA C-20A 30mA type A
      ADX470C
      RCBO 4P 10kA C-20A 30mA type A
    • 5
      AFX490C - RCBO 4P 10kA C-40A 300mA type A
      AFX490C
      RCBO 4P 10kA C-40A 300mA type A

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group