The store will not work correctly in the case when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Mech­an­isms
    • WBM32-MB
    EAN
    3250617000994
    Packaging
    5
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    Mechanism 32A MB WBM32-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Mechanism 32A MB

    WBM32-MB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current
      32 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      Black
    • Surface finish
      Matt
    • Treat­ment
      Varnished
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with central cover plate
    Controls and indic­ators
    • Number of buttons
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Connect­or/plug type
      Roto­Loc®
    Texts
    • Install­a­tion mode
      Roto­Loc®
    • Type of connec­tion
      With screw terminals
    • Lighting
      For monit­oring circuit
    • Switch mode
      1-way

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    2 way switch gallery InterBP with neutral 2 modules
    PDF
    28,95 MB
    Hager REACH declaration WBM32-MB
    PDF
    Hager RoHS report WBM32-MB
    PDF

    Downloads

    • Product image

      Image WBM32-MB  | Hager New Zealand

      Product Image WBM32-MB

    • Product datasheet

      Image Hager Product data sheet WBM32-MB  | Hager New Zealand

      Hager Product data sheet WBM32-MB

      Mechanism 32A MB

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBMDUPB - Mechanism push dimmer trailing-edge
      WBMDUPB
      Mechanism push dimmer trailing-edge
    • 2
      WBAKASYS - Rotoloc adaptor for Systemax Keystone
      WBAKASYS
      Rotoloc adaptor for Systemax Keystone
    • 3
      WBMTPB - 6A 240V PB Tactile mech
      WBMTPB
      6A 240V PB Tactile mech
    • 4
      WBM20F-MW - Mechanism 20A MW "FAN"
      WBM20F-MW
      Mechanism 20A MW "FAN"
    • 5
      WBM15PB-MW - 15A Press Mech, Matt White, Blank
      WBM15PB-MW
      15A Press Mech, Matt White, Blank

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group