The store will not work correctly in the case when cookies are disabled.
New-Zealand
  • Contact
Image Logo  | Hager New Zealand
Menu
  • Products
  • Solutions for your project
  • Inspiration and Knowledge
  • Support
  • About Us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • allure
  • Mech­an­isms
  • WBM16L-MB
  • Switches and Sockets

mechanism 16AX MB "Light" WBM16L-MB

EAN
3250617001533
Packaging
5

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

mechanism 16AX MB "Light"

WBM16L-MB

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    16 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with central cover plate
Controls and indic­ators
  • Number of buttons
    1
Safety
  • Ingress Protec­tion (IP) class
    IP20
Connec­tion
  • Connect­or/plug type
    Roto­Loc®
Texts
  • Install­a­tion mode
    Roto­Loc®
  • Type of connec­tion
    With screw terminals
  • Lighting
    Without lighting (cannot be illu­min­ated)
  • Switch mode
    2-way, with loop terminal

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager REACH declaration WBM16L-MB
PDF
Hager RoHS report WBM16L-MB
PDF

Downloads

  • Product image

    Image WBM16L-MB  | Hager New Zealand

    Product Image WBM16L-MB

  • Product datasheet

    Image Hager Product data sheet WBM16L-MB  | Hager New Zealand

    Hager Product data sheet WBM16L-MB

    mechanism 16AX MB "Light"

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WBMTV75PY - Mechanism TV 3GHz F to F
    WBMTV75PY
    Mechanism TV 3GHz F to F
  • 2
    WBMSF3-MB - Mech 75VA 3 speed fan cont c/w capacitor MB
    WBMSF3-MB
    Mech 75VA 3 speed fan cont c/w capacitor MB
  • 3
    WBAKASYS - Rotoloc adaptor for Systemax Keystone
    WBAKASYS
    Rotoloc adaptor for Systemax Keystone
  • 4
    WBM10RUD - Mechanism 10A rotary UP DOWN
    WBM10RUD
    Mechanism 10A rotary UP DOWN
  • 5
    WBMDUR - Mechanism rotary dimmer trailing-edge
    WBMDUR
    Mechanism rotary dimmer trailing-edge

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Contact Us

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© 2021 Ha­ger Group