The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Mech­an­isms
    • WBM10RUD
    EAN
    3250617594608
    Packaging
    10
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    Mechanism 10A rotary UP DOWN WBM10RUD

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Mechanism 10A rotary UP DOWN

    WBM10RUD

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Nominal voltage
      250 - 250 V
    Elec­tric current
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Dimen­sions
    • Depth
      45 mm
    Mater­ials
    • Colour
      White
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Rotative
    Connec­tion
    • Connect­or/plug type
      Roto­Loc®
    Texts
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    Hager RoHS report WBM10RUD
    PDF

    Downloads

    • Product image

      Image WBM10RUD  | Hager New Zealand

      Product Image WBM10RUD

    • Product datasheet

      Image Hager Product data sheet WBM10RUD  | Hager New Zealand

      Hager Product data sheet WBM10RUD

      Mechanism 10A rotary UP DOWN

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBMDUR - Mechanism rotary dimmer trailing-edge
      WBMDUR
      Mechanism rotary dimmer trailing-edge
    • 2
      WBM250NCL - Mechanism neon clear
      WBM250NCL
      Mechanism neon clear
    • 3
      WBM250NRD - Neon mechanism Red
      WBM250NRD
      Neon mechanism Red
    • 4
      WBMTV75PY-MW - Mechanism TV 3GHz F to F MW
      WBMTV75PY-MW
      Mechanism TV 3GHz F to F MW
    • 5
      WBMTV75PY-MB - Mechanism TV 3GHz F to F MB
      WBMTV75PY-MB
      Mechanism TV 3GHz F to F MB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group