The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Sockets
    • WBHP2VS
    EAN
    3250617005746
    Packaging
    10
    • Sockets

    Allure 10A Vertical Double Socket Gloss White WBHP2VS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Allure 10A Vertical Double Socket Gloss White

    WBHP2VS

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      240 V
    • Output voltage
      230 - 250 V
    Elec­tric current
    • Rated current IN
      10 A
    Power
    • Power consump­tion standby
      0
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Contains recycled material (% of total plastic weight)
      0
    Dimen­sions
    • Height
      120 mm
    • Width
      82 mm
    • Depth
      9,5 mm
    • Number of units
      2
    • Built-in depth
      20 mm
    Connec­tion
    • Connect­or/plug type
      Australian standard AS/NZS 3112
    • Number of conduit inlets
      0
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Vertical
    Connectivity
    • Type of connec­tion
      Screw terminal
    • With claw mounting
      No
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    • Pre-equipped with
      None
    Cover, door
    • Type of lid
      Without lid
    Capa­city
    • Number of modules
      0
    Safety
    • With enhanced contact protec­tion
      Yes
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP2X
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WBHP2VS
    PDF
    RoHS report WBHP2VS
    PDF

    Downloads

    • Product image

      Image WBHP2VS  | Hager New Zealand

      Product Image WBHP2VS

    • Product datasheet

      Image Hager Product data sheet WBHP2VS  | Hager New Zealand

      Hager Product data sheet WBHP2VS

      Allure 10A Vertical Double Socket Gloss White

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBHP120-MB - Allure  Single GPO 20A Matt Black
      WBHP120-MB
      Allure Single GPO 20A Matt Black
    • 2
      WBHP1S-MB - Allure Single GPO 10A MB
      WBHP1S-MB
      Allure Single GPO 10A MB
    • 3
      WBHP2XSB - Allure DGPO 10A XS Pos no mech
      WBHP2XSB
      Allure DGPO 10A XS Pos no mech
    • 4
      WBHP2XS-MB - Allure DGPO 10A with Extra Switch MB
      WBHP2XS-MB
      Allure DGPO 10A with Extra Switch MB
    • 5
      WBHP120 - Allure  Single GPO 20A
      WBHP120
      Allure Single GPO 20A

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group