The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Sockets
    • WBHP120-MB
    EAN
    3250617003575
    Packaging
    5
    • Sockets

    Allure Single GPO 20A Matt Black WBHP120-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Black
    Black
    Black
    White
    White

    Allure Single GPO 20A Matt Black

    WBHP120-MB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      20 A
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      Black
    • Surface finish
      Matt
    Dimen­sions
    • Height
      77 mm
    • Width
      117 mm
    • Number of units
      1
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    • With hinged lid
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Without lid
    Capa­city
    • Number of modules
      1
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      allure

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WBHP120-MB
    PDF

    Downloads

    • Product image

      Image WBHP120-MB  | Hager New Zealand

      Product Image WBHP120-MB

    • Product datasheet

      Image Hager Product data sheet WBHP120-MB  | Hager New Zealand

      Hager Product data sheet WBHP120-MB

      Allure Single GPO 20A Matt Black

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBHP115 - Allure Single GPO 15A
      WBHP115
      Allure Single GPO 15A
    • 2
      WBHP1S-MB - Allure Single GPO 10A MB
      WBHP1S-MB
      Allure Single GPO 10A MB
    • 3
      WBHP2XSB - Allure DGPO 10A XS Pos no mech
      WBHP2XSB
      Allure DGPO 10A XS Pos no mech
    • 4
      WBHP2XS-MB - Allure DGPO 10A with Extra Switch MB
      WBHP2XS-MB
      Allure DGPO 10A with Extra Switch MB
    • 5
      WBHP2XS - Allure DGPO 10A with Extra Switch
      WBHP2XS
      Allure DGPO 10A with Extra Switch

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group