The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • golf enclos­ures
    • VZ790N
    EAN
    3250616655997
    Packaging
    1 Piece
    • golf enclos­ures

    Srew,golf,90°,for flush mounting distributor,for chassis and cover,accessory VZ790N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Srew,golf,90°,for flush mounting distributor,for chassis and cover,accessory

    VZ790N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      10 mm
    • Width
      110 mm
    • Depth
      100 mm
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Colour
      Zinc
    • Material
      Metal
    • Treat­ment
      Untreated
    Accessories
    • Type of accessory cabinet
      Fastening parts/-set

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ790N
    PDF
    RoHS report VZ790N
    PDF

    Downloads

    • Product image

      Image VZ790N  | Hager New Zealand

      Product Image VZ790N

    • Product datasheet

      Image Hager Product data sheet VZ790N  | Hager New Zealand

      Hager Product data sheet VZ790N

      Srew,golf,90°,for flush mounting distributor,for chassis and cover,accessory

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager New Zealand

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VF318BP - VF,18M*3Row,Back Plate to suit VF318
      VF318BP
      VF, 18M*3Row, Back Plate to suit VF318
    • 2
      VZ794N - Key lock,golf,flush,surface mounting disributor,2keys,accessory
      VZ794N
      Key lock, golf, flush, surface mounting disributor, 2keys, accessory
    • 3
      VZ608N - Door,golf,white,accessory,for VF/VS218
      VZ608N
      Door, golf, white, accessory, for VF/VS218
    • 4
      VZ603N - Door,golf,white,accessory,for VF/VS112
      VZ603N
      Door, golf, white, accessory, for VF/VS112
    • 5
      VS318PZD - Small distributor,golf,surface,MM,54M,3row,white door,slotted
      VS318PZD
      Small distributor, golf, surface, MM, 54M, 3row, white door, slotted

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group