The store will not work correctly when cookies are disabled.
Location New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and Knowledge
    • Support
    • About Us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • golf enclos­ures
    • VZ855N
    EAN
    3250616466821
    Packaging
    1 Piece
    • golf enclos­ures

    Door,golf,white,slotted,VDI,accessory,for VF/VS218 VZ855N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door,golf,white,slotted,VDI,accessory,for VF/VS218

    VZ855N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      375 mm
    • Width
      388 mm
    • Depth
      16,50 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Number of locks
      0
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Plastic
    • Treat­ment
      Untreated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock
    Equip­ment
    • Number of section in width
      1
    • Number of rows
      2
    Connectivity
    • Mounting type
      Snap-on mounting
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ855N
    PDF
    RoHS report VZ855N
    PDF

    Downloads

    • Product image

      Image VZ855N  | Hager New Zealand

      Product Image VZ855N

    • Product datasheet

      Image Hager Product data sheet VZ855N  | Hager New Zealand

      Hager Product data sheet VZ855N

      Door,golf,white,slotted,VDI,accessory,for VF/VS218

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager New Zealand

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VF318BP - VF,18M*3Row,Back Plate to suit VF318
      VF318BP
      VF, 18M*3Row, Back Plate to suit VF318
    • 2
      VZ794N - Key lock,golf,flush,surface mounting disributor,2keys,accessory
      VZ794N
      Key lock, golf, flush, surface mounting disributor, 2keys, accessory
    • 3
      VZ608N - Door,golf,white,accessory,for VF/VS218
      VZ608N
      Door, golf, white, accessory, for VF/VS218
    • 4
      VZ603N - Door,golf,white,accessory,for VF/VS112
      VZ603N
      Door, golf, white, accessory, for VF/VS112
    • 5
      VS318PZD - Small distributor,golf,surface,MM,54M,3row,white door,slotted
      VS318PZD
      Small distributor, golf, surface, MM, 54M, 3row, white door, slotted

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Contact Us

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © 2021 Ha­ger Group