Clear Indicator light 230VAC • SVN125M | Hager
The store will not work correctly in the case when cookies are disabled.
New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
            • Inspiration and Knowledge
            • Support
            • About Us
            • See all the categories
            Account
            • Catalog
            • DIN rail-­mounted devices
            • Energy and Light Manage­ment
            • Load Break Switches, Push Buttons and LED Indic­ator Lights
            • SVN125M
            SVN125M - Clear LED Indicator light 230VAC
            SVN125M - Clear LED Indicator light 230VAC

            Clear LED Indicator light 230VAC

            SVN125M

            SVN125M - Clear LED Indicator light 230VAC
            SVN125M - Clear LED Indicator light 230VAC
            • DIN rail-­mounted devices

            Clear LED Indicator light 230VAC SVN125M

            EAN
            3250615721693
            Packaging
            12

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Technical properties

            Capa­city
            • Number of modules
              1
            Frequency
            • Frequency
              50 - 60 Hz
            Voltage
            • Rated insu­la­tion voltage Ui
              250 V
            • Rated impulse with­stand voltage Uimp
              4000 V
            • Rated oper­a­tional voltage Ue
              230 - 230 V
            • Type voltage supply
              AC
            Use condi­tions
            • Oper­ating temper­ature
              -20 - 50 °C
            • Stor­age/trans­port temper­ature
              -40 - 80 °C
            Connectivity
            • Type of connec­tion
              Screw terminal
            Connec­tion
            • Cross-sec­tion flex­ible conductor
              0.75 - 6 mm²
            • Cross-sec­tion rigid conductor
              0.75 - 10 mm²
            • Type of lamp socket
              Fix
            Power
            • Total power loss under IN
              0,80 W
            • Power per char­ging point
              0
            Dimen­sions
            • Height
              83 mm
            • Width
              17,50 mm
            • Depth
              62 mm
            Lighting
            • Type of lamp
              LED
            Safety
            • Ingress Protec­tion (IP) class
              IP20

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            Certifications and documents

            REACH-declaration 2023-10-20 (english)
            PDF
            33,00 kB
            RoHS-declaration 2023-10-20 (english)
            PDF
            32,98 kB

            Downloads

            • Product image

              Image SVN125M  | Hager New Zealand

              Product Image SVN125M

            • Declaration of conformity

              Image Declaration  | Hager New Zealand

              Declaration

              Declaration of conformity International 2023-09-13

              PDF
              574,93 kB
            More documentation

            Discover more of this product range

              5
            • 1
              KRN199 - Neutral connecting block 125A
              KRN199
              Neutral connecting block 125A
            • 2
              SBR140 - 1-pole, 40A Modular Switch with Red Toggle
              SBR140
              1-pole, 40A Modular Switch with Red Toggle
            • 3
              SBR164 - 1-pole, 63A Modular Switch 50mm² with Red Toggle
              SBR164
              1-pole, 63A Modular Switch 50mm² with Red Toggle
            • 4
              SBR180 - 1-pole, 80A Modular Switch with Red Toggle
              SBR180
              1-pole, 80A Modular Switch with Red Toggle
            • 5
              SBR190 - 1-pole, 100A Modular Switch with Red Toggle
              SBR190
              1-pole, 100A Modular Switch with Red Toggle

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Contact Us

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © 2021 Ha­ger Group