Trunking from PVC LF 60x60mm pure white LF6006009010
EAN
4012740339049
Packaging
16 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingPre-equiped with couplers
Dimensions
-
Trunking height60 mm
-
Length2000 mm
-
Trunking width57 mm
-
Distance bottom-punch along trunking-direction125 mm
-
Distance bottom-punch crosswise trunking-direction28 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)12
-
Maximum number of cables (Ø 11 mm, 50% fill)12
Cover, door
-
Lid shapeloose
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section2690 mm²
Equipment
-
Number of fix dividers0
-
Number of plugable separators1
-
Compartment quantity1 / 2
-
Cable retainers per meter2
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductTechnicalDrawing
Product drawing
PDF67 KB -
ProductBimDXF
DXF Models für LF6006009010
DXF366 KB -
ProductBimStep
STEP models for LF6006009010
STP304 KB -
ProductECDeclaration
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KB -
ProductEnvironmentProfile
Product environmental profile for LF6006009010
PDF450 KB -
ProductROHS
REACH-declaration 2023-10-20 (english)
PDF32 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation