Trunking from PVC LF 40x110mm stone grey LF4011007030
EAN
4012740100090
Packaging
16 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingPre-equiped with couplers
Dimensions
-
Trunking height40 mm
-
Length2000 mm
-
Trunking width110 mm
-
Distance bottom-punch along trunking-direction125 mm
-
Distance bottom-punch crosswise trunking-direction80 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)13
-
Maximum number of cables (Ø 11 mm, 50% fill)13
Cover, door
-
Lid shapeloose
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section3115 mm²
Equipment
-
Number of plugable separators3
-
Compartment quantity1 / 4
-
Cable retainers per meter2
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductTechnicalDrawing
Product drawing
PDF67 KB -
ProductBimStep
STEP models for LF4011007030
STP325 KB -
ProductBimDXF
DXF Models für LF4011007030
DXF369 KB -
ProductECDeclaration
EU Declaration of conformity for LF4011007030
PDF440 KBT062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KB -
ProductEnvironmentProfile
Product environmental profile for LF4011007030
PDF450 KB -
ProductROHS
REACH-declaration 2023-10-20 (english)
PDF32 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation