Trunking from PVC LF 40x40mm cream white LF4004009001
EAN
4012740138154
Packaging
32 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Trunking couplingPre-equiped with couplers
Dimensions
-
Trunking height40 mm
-
Length2000 mm
-
Trunking width40 mm
-
Distance bottom-punch along trunking-direction125 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)6
-
Maximum number of cables (Ø 11 mm, 50% fill)6
Cover, door
-
Lid shapeloose
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section900 mm²
Equipment
-
Number of fix dividers0
-
Number of plugable separators0
-
Compartment quantity1
-
Cable retainers per meter0
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductECDeclaration
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KB -
ProductEnvironmentProfile
Product environmental profile for LF4004009001
PDF450 KB
More documentation