Emerg Test Kit 4 NC Circuit • EMERG3WA | Hager
The store will not work correctly in the case when cookies are disabled.
New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
            • Inspiration and Knowledge
            • Support
            • About Us
            • See all the categories
            Account
            • Catalog
            • Enclos­ures
            • Invicta Panel­board up to 250A
            • invicta Accessories
            • EMERG3WA
            EMERG3WA - Emerg Test Kit  4 NC Circuit (wired)
            EMERG3WA - Emerg Test Kit  4 NC Circuit (wired)

            Emerg Test Kit 4 NC Circuit (wired)

            EMERG3WA

            EMERG3WA - Emerg Test Kit  4 NC Circuit (wired)
            EMERG3WA - Emerg Test Kit  4 NC Circuit (wired)
            • Enclos­ures

            Emerg Test Kit 4 NC Circuit (wired) EMERG3WA

            EAN
            9329659019852
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Small distri­bu­tion board 1 products available
            • Lock system 1 products available
            • Cover strip 1 products available

            Complete your system

            • Small distri­bu­tion board
            • Lock system
            • Cover strip
            • GD104T

              Mini-enclosure, GD, 4 module wide, protect. class IP30,without door

              0.00 €  / *
              Add to a list
              Add to a list
            • VZ313

              Door key,gamma,for door of the mini-enclosure,GD

              0.00 €  / *
              Add to a list
              Add to a list
            • JP011

              Cover strip,universal, RAL 9010

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Dimen­sions
            • Height
              80 mm
            • Width
              65 mm
            • Depth
              110 mm
            • Length
              110 mm
            Specific iden­ti­ficaton attrib­utes for Protec­tion
            • Filter Type product
              Contactor relay
            Frequency
            • Frequency
              50 - 50 Hz
            Safety
            • Ingress Protec­tion (IP) class
              IP2X
            Mater­ials
            • Material
              Plastic
            Install­a­tion, mounting
            • Mounting on
              DIN rail
            Connec­tion
            • Number of contacts
              4
            • Type of contacts
              4NC
            Internal use only
            • Number of half modules of 17,5 mm
              8
            Elec­tric current
            • Rated current
              40 A
            Compat­ib­ility
            • Suit­able for DIN Rail
              Yes
            Connectivity
            • Type of connec­tion
              Screw terminal
            Capa­city
            • Number of modules
              4
            Equip­ment
            • With lock
              No
            Settings
            • Time delay
              10 Min - 180 Min
            Voltage
            • Command voltage for 50 Hz
              230 - 230 V

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes
            REACH conform Yes

            Downloads

            • Product image

              Image EMERG3WA  | Hager New Zealand

              Product Image EMERG3WA

            • ProductMaintenanceManual

              Image User Instructions  | Hager New Zealand

              User Instructions

              EMERGKits

              PDF
              468,57 kB
            More documentation

            Discover more of this product range

              5
            • 1
              EMERG4WA - Emerg Test Kit  2 NC Circuit (wired)
              EMERG4WA
              Emerg Test Kit 2 NC Circuit (wired)
            • 2
              JVC0EXTDW - Invicta Ext Box-2 rows x 18P DIN WH (WH)
              JVC0EXTDW
              Invicta Ext Box-2 rows x 18P DIN WH (WH)
            • 3
              JVC0GPL -
              JVC0GPL
              Gland Plates Pair
            • 4
              JVC0LCK -
              JVC0LCK
              DOOR LOCK & CL001KEY
            • 5
              JVC0M06 -
              JVC0M06
              Invicta upto 63A 3module incoming Kit

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Contact Us

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © 2021 Ha­ger Group