RCCB 1P+N 80A 30mA A CDA580T
EAN
3250611623366
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionright
-
Number of poles2 P
-
Type of pole1P+N
Configuration
-
Number of modules2
Connectivity
-
Top connection alignement for modular devicesAligned terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated operational voltage Ue240 V
-
Type of supply voltageAC
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Max operating voltage264 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated current80 A
-
Withstand not tripping on 8-20 μs wave3 kA
-
Breaking and opening capacity1250 A
-
Rated conditional short-circuit current Inc according to EN 61008-110 kA
Electric current / temperature
-
Rating current -25°C80 A
-
Rating current -20°C80 A
-
Rating current -15°C80 A
-
Rating current -10°C80 A
-
Rating current -5°C80 A
-
Rating current 0°C80 A
-
Rating current 5°C80 A
-
Rating current 10°C80 A
-
Rating current 15°C80 A
-
Rating current 20°C80 A
-
Rating current 25°C80 A
-
Rating current 30°C80 A
-
Rating current 35°C80 A
-
Rating current 40°C80 A
-
Rating current 45°C80 A
-
Rating current 50°C80 A
-
Rating current 55°C80 A
-
Rating current 60°C80 A
-
Rating current 65°C80 A
-
Rating current 70°C75 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product85 mm
-
Width of installed product36 mm
-
Construction size (DIN 43880)1
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN10.9 W
Tripping
-
Short-time delayed trippingNo
Electrical specifications
-
Operating voltage for test button circuit195…265 V
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Type of top rail clip for modular devicesPlastic
-
Type of bottom rail clip for modular devicesmetallic
-
Type of Bottom Connection for modular devicesBIconnect + bypass
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesNo
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 35 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 50 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 50 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 35 mm²
Equipment
-
Quick connectno
-
Type selectiveNo
-
Can be accessorizedYes
-
With transparent product label holderYes
Standards
-
Standard textIEC 61008-1 ; AS/NZS 61008-1
Safety
-
Residual current typeA
Use conditions
-
Operating temperature-25…65 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-55…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for CDA580T
PDF1 MB -
ProductDataSheet
CDA_CD_CExxxT Product Data and Specifications
PDF70 KB -
ProductEnvironmentProfile
PEP document en-GB 2022-09-02
PDF381 KB
More documentation