RCBO Electronic 1M 1P 6kA C-25A 30mA A ADA125T
EAN
3250611067696
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionright
-
Number of protected poles1
-
Number of poles1 P
-
Type of pole1 P
-
CurveC
Configuration
-
Number of modules1
Connectivity
-
Top connection alignement for modular devicesShifted terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated operational voltage Ue230 / 240 V
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage250 V
-
Max operating voltage253 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated current25 A
-
Withstand not tripping on 8-20 μs wave3 kA
-
Breaking and opening capacity6 kA
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent5 / 10 In
Electric current / temperature
-
Rating current -25°C31.35 A
-
Rating current -20°C30.83 A
-
Rating current -15°C30.3 A
-
Rating current -10°C29.76 A
-
Rating current -5°C29.2 A
-
Rating current 0°C28.64 A
-
Rating current 5°C28.07 A
-
Rating current 10°C27.48 A
-
Rating current 15°C26.88 A
-
Rating current 20°C26.27 A
-
Rating current 25°C25.64 A
-
Rating current 30°C25 A
-
Rating current 35°C24.34 A
-
Rating current 40°C23.66 A
-
Rating current 45°C22.96 A
-
Rating current 50°C22.24 A
-
Rating current 55°C21.5 A
-
Rating current 60°C20.73 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
Dimensions
-
Depth of installed product70 mm
-
Height of installed product115 mm
-
Width of installed product17.5 mm
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN6.9 W
-
Power loss per pole at In3.6 W
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations4000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Type of bottom rail clip for modular devicesmetallic isolated
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesNo
-
Suitable for flush-mountingYes
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 16 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 16 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 10 mm²
-
Downstream cage clamp delivery statusopened
-
Upstream cage clamp delivery statusopened
Cable
-
Length of conductors used for the heating test (m) according to product standard1 m
-
Conductor cross-section used for heating test(mm²) according to product standard4 mm²
Equipment
-
Quick connectno
-
Can be accessorizedNo
-
With transparent product label holderNo
Safety
-
Residual current typeA
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…60 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Air humidity protectionExecution II
-
Storage/transport temperature-25…60 °C
temperatur
-
Temperature of calibration30 °C
-
Ambient air temperature during heating test according to the product standard22.8 °C
-
Max. admissible temperature on accessible parts (intended to be touched)57.2 °C
-
Max. admissible temperature on accessible parts (manual operating means)49.6 °C
-
Max. admissible temperature on access. parts (not touched for normal operation)68.2 °C
-
Max. admissible temperature on terminals64.2 °C
-
Temp.-rise limits for access. parts (toggle) according to product standard25 K
-
Temp.-rise limits for access. parts (not touched) according to product standard60 K
-
Temp.rise limits for access. parts (to be touched) according to product standard40 K
-
Temperature-rise limits for terminals according to the product standard65 K
-
Temperature-rise measured on accessible parts at In (manual operating means)9.6 K
-
Temperature-rise measured on access. parts at In (not touched normal operation)28.2 K
-
Temperature-rise measured on accessible parts at In (intended to be touched)17.2 K
-
Temperature-rise measured on terminals at In24.2 K
Downloads
-
Product image
-
ProductNotice
Notice RCBO GB
PDF153 KB -
ProductDataSheet
ADA1xxT Product Data and Technical Specification
PDF112 KB -
ProductECDeclaration
Declaration
PDF129 KB -
ProductROHS
REACH-declaration 2023-10-20 (english)
PDF33 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation