Smart. Safe.
Simple.

The switch design line for today’s lifestyle.

Say hello to Hager’s first own ACB: the HW1. Designed to meet all your requirements: maximum protection, minimum volume and as compact as possible.


Protection
on board.

Thanks to its compact size, the ACB HW1 can easily
be integrated into our proven univers N busbar
system. This way, the core of your power supply
is exactly where it belongs - at the heart of your
switchgear - and offers reliable protection against
overloads, short circuits and other factors.

 

Protection
on board.

Thanks to its compact size, the ACB HW1 can easily
be integrated into our proven univers N busbar
system. This way, the core of your power supply
is exactly where it belongs - at the heart of your
switchgear - and offers reliable protection against
overloads, short circuits and other factors.

 


Designed to
protect.

The ACB HW1 circuit-breaker from Hager has a single goal: to maximize the reliability of your plant. It combines protection and user-friendly functions with flexible connection options and unbeatable product quality in a highly robust, yet uniquely compact design. The variety of useful features makes operation and customization as easy as possible for you.

Main features
at a glance.

Sentinel trip unit

The easy-to-read LCD-display shows the maximum instantaneous current, warnings and trip alarms.

Rating Plug

Makes it easier to adapt your system with a plug & play rating plug.

Terminal blocks

Easy extention by terminals for all the auxiliaries (motor, coils, switches, etc.) via quickconnect. 

OAC module

Up to five optional Output Alarm Contacts can be connected via terminal blocks to monitor the main tripping causes.

Push & lock coils

Safe and easy mounting. Coils and releases are easily and safely mounted thanks to Push & lock system.

OFF Locking

Easy locking of the circuit breaker in OPEN position to prevent unauthorised closing.

Remote reset dial

When set to Auto the HW1 can bereset remotely without handling the red reset button.

Release & lock latch

Allows you to release the chassis position during racking operation and to lock it with up to 3 padlocks.
MA_MY_-_Brochures

Product QR code

Get all the information and technical documents of your product by scanning the QR code.

Customised
for you.

Whether you’re an electrical consultant, a panel builder, an installer or operator: Our air circuit breaker HW1 offers all the features you need to improve system design, construction and operation, in every commercial sector. 

Electrical Consultant

– support while planning and configuration
– full transparency for maximum scalability

Installer

– quick delivery times
– easy integration in existing systems

Operator

– fast way to set secure trip units
– easy installation & commissioning

Panel Builder

– signal alarms and trip types
– short reaction time in case of overloads, short circuits
of

Accessories
you need to know:

Mechanical Interlock (MI)

– Interlock 2 or 3 ACB together for safety applications 
– Compatible for all circuit-breaker versions (3P & 4P, Fixed & Drawout)

OFF Locking Keylock (OLK)

– Lock in OFF the ACB easily thanks to a Ronis keylock

Push Button Cover (PBC)

– Prevent push button touching with padlocking systems
– Can also be used to force and lock in OFF the ACB

Coils

The coils are used to open or close remotely the ACB.
– Safe and easy to mount 
– Suitable with all common power supply voltages 

Spring charging Motor (MO)

The Spring charging motor is used to charge the spring mechanism when the ACB is closed.

Auxiliary Switches (AX)

Auxiliary Switches (AX)

Any further questions?
We’re on your side.

You want to know more about our ACB or need support with its configuration? Simply get in touch with our customer service.

Find out more about how you can make your business grow with our solutions, support and partnership.