Safety and compliance

Discover how our products meet both international and local safety standards, and why Malaysia SIRIM LABEL and ST-COA certification plays a vital role in ensuring consumer protection and regulatory compliance.


Standards

IEC Standard / SS Standard / BS Standard

Our product ranges fully comply with international and local standards. These include:

• Comprehensive third-party laboratory testing

• Certified test reports and documentation available (e.g., CB Scheme)
• Certificates renewable in accordance with local regulatory requirements


For access to specific test reports and certificates, please don’t hesitate to contact us directly


Learn more

IEC 60898 vs. IEC 60947

villawestling_promo-push_731x392px

IEC 60898

IEC 60898-1 relates to low-voltage circuit breakers for use in household and similar installations viz., miniature circuit breakers (MCBs).

 

 

 

 

 

Domestic applications: households, retail spaces, schools, offices…

 

 

 

IEC 60947

IEC 60947-2 relates to low voltage circuit breakers for use in industrial and similar installations viz., miniature circuit breakers (MCBs) moulded case circuit breakers (MCCBs) or air circuit breakers (ACBs).

 

 

 

Industrial applications: car assembly, petrochemical plants, steel manufacturing… + commercial installations.

 

SIRIM mark

The SIRIM Mark is a certification issued by the SIRIM QAS International Sdn Bhd. After receiving the ST-COA from Energy Commission Malaysia, all controlled Items must be registered and labelled with this mark before they can be distributed locally. Registered Suppliers are responsible for proper labelling, and factory audit will be done annually to make sure all the products manufactured follow the standard requirement.


This scheme is regulated by SIRIM QAS International Sdn Bhd, the leading testing, inspection, and certification body in Malaysia.


Currently, 34 categories of household electrical and electronic appliances and accessories are designated as Controlled Items. These require a ST-COA (Certificate of Approval) from Energy Commission Malaysia.

 
Learn more

SIRIM Mark for Hager products

All Hager products that belong to SIRIM Mark Controlled Items are appropriately marked in accordance with these guidelines, including:

• Wiring Accessories (WA)

• Miniature Circuit Breaker (MCB)

• Residual Current Circuit Breakers (RCCBs)

 

Each SIRIM Mark includes an individual QR code identity, issued by SIRIM QAS International Sdn Bhd, which links the product to the SIRIM database.
 
To ensure safety and peace of mind, always choose products that carry the SIRIM Mark prominently*.

 

*Details about SIRIM Mark certification can be verified through the SIRIM QAS International Sdn Bhd website. More comprehensive regulatory information can be found in the Guidelines For The Approval Of The Electrical Equipment Booklet (2024 Edition).

Residual Current Circuit Breaker

SS97:2016

Switches

IEC60669-1:2017 (Ed.4.0)

13A Switched Socket Outlets

SS145-2:2018

  • Switched & Un-switched Socket Outlet Standards

    • for fixing at a point at which fixed wiring terminates; 
    • provides a detachable connection with the pins of a plug; 
    • has two or more contacts; 

     Detail of Equipment National Standard International Standard
     13A Switch & unswitch socket outlet  MS 589-2:2018  BS 1363- 2:2016+A1:2018 
     15A socket outlet & Plug  MS 1577:2003  No corresponding international standard 

  • • for fixing at a point at which fixed wiring terminates; 
    • provides a detachable connection with the pins of a plug; 
    • has two or more contacts; 

     

     

    Detail of Equipment National Standard International Standard
    13A Switch & unswitch socket outlet  MS 589-2:2018  BS 1363- 2:2016+A1:2018 
    15A socket outlet & Plug 

    MS 1577:2003 

    No corresponding international standard 

    • for fixing at a point at which fixed wiring terminates; 

    • provides a detachable connection with the pins of a plug; 
    • has two or more contacts; 

    National Standard International Standard

    MS IEC 60898-1: 2007

    IEC 60898-1: 2003


  • Switch and Dimmer Standards 

     

    • an air-break switch;

    • for connection to the wiring of an electric installation;

    • primarily for mounting on a vertical surface;

    • manually opened and manually closed; and

    • has a rating up to 63A.

     

    Detail of Equipment National Standard International Standard 
    General Purpose Switch MS IEC 60669- 1:2017   IEC 60669-1:2017 
    Electronic Switch

    MS IEC 60669-1: 2017

    MS IEC 60669-2-1: 2012 
    IEC 60669-1:2017
    IEC 60669-2-1:2009 
    Isolator Switch

    MS IEC 60947- 1:2010

    MS IEC 60947- 3:2010 
     

    IEC 60947-1:2007

    IEC 60947-3:2008

  • Miniature Circuit Breaker (MCB) Standard

    • an enclosed air break switch; 
    • opens a low voltage circuit automatically under pre-determined conditions of over-current; 
    • has a nominal rating not exceeding 125 A and has a current breaking capacity of up to 10kA. 
    • fusion of one or more of its specially designed and proportioned components, opens the circuit in which it is inserted and breaks the current when this exceeds a given value for a sufficient time. The fuse comprises all the parts that form the complete device. 

     
     

     

    National Standard International Standard

    MS IEC 60898-1: 2007

     

    IEC 60898-1: 2003



    Residual Current Circuit Breaker (RCCB) Standards 

    • Isolates or initiates a tripping signal to isolate a low voltage supply to protected circuits, socket-outlets or equipment in the event of a current flow to earth which exceeds a pre-determined level; 

    • has a rated residual current less than 300mA for devices intended for connection to fixed wiring or 10mA for other devices; and 
    • has a rated load current not exceeding 125 A for devices intended for connection of fixed wiring or 20 A for other devices. 

     

    but does not include: 
    • a device intended to be used with a particular circuit-breaker other than a miniature overcurrent circuit breaker; or 
    • a device intended to protect an electricity supply authority distribution system. 

     

     

     National Standard  International Standard

    MS IEC 61008-1: 2012

    MS IEC 61008-2-1: 2003

    or

    MS IEC 61008-1: 2012

    MS IEC 61008-2-2: 2003 

    IEC 61008-1: 2010

    IEC 61008-2-1: 1990

    or

    IEC 61008-1: 2010

    IEC 61008-2-2: 1990 

     

     
  • IEC 60898 vs IEC 60947
     

     

     


    IEC 60898-1
    Domestic application
    IEC 60947-2
    Industrial application
    Max voltage  440V (AC)  1000V AC or 1500 DC
    Max current  125A up to 6300A
    Max breaking capacity  25kA  up to 150kA
    Type of CBs MCB  MCB, MCCB, ACB
     
    Pollution level 2  3
    Non tripping current  1.13 ln  1.05 ln
    Tripping current  1.45 ln  1.3 ln
    Ambient temperature  30° C  40° C