The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - commu­nic­a­tion tech­no­logy
    • WGMT2RJ6NM
    EAN-Nr.
    3250617292450
    Packaging
    1 piece
    • muse - commu­nic­a­tion tech­no­logy

    RJ45 outlet cat6 (2mod) wo/symbol WGMT2RJ6NM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 outlet cat6 (2mod) wo/symbol

    WGMT2RJ6NM

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Frequency
    • Trans­mis­sion band­width
      0-250 MHz
    Equip­ment
    • With trans­parent label holder
      No
    • Number of outputs
      2
    • With hinged lid
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 45 °C
    Connec­tion
    • Connect­or/plug type
      RJ45
    Mater­ials
    • Colour
      White
    • Material
      Polycar­bonate (PC)
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated voltage
      0
    Elec­tric current
    • Rated current IN
      0
    Dimen­sions
    • Built-in depth
      27 mm

    Downloads

    • Image WGMT2RJ6NM  | Hager

      Product Image WGMT2RJ6NM

    • Product datasheet

      Image Hager Product data sheet WGMT2RJ6NM  | Hager

      Hager Product data sheet WGMT2RJ6NM

      RJ45 outlet cat6 (2mod) wo/symbol

      PDF
    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image dc22-1050  | Hager

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMS3USBKB - STANDALONE USBX3 4.2A, KB
      WGMS3USBKB
      STANDALONE USBX3 4.2A, KB
    • 2
      WGMTSMATV - SMATV SOCKET COVER
      WGMTSMATV
      SMATV SOCKET COVER
    • 3
      WGMT2RJ6AS - RJ45 outlet cat6 (2mod);as
      WGMT2RJ6AS
      RJ45 outlet cat6 (2mod);as
    • 4
      WGMT1RJ6 - RJ45 outlet cat6 (1mod)
      WGMT1RJ6
      RJ45 outlet cat6 (1mod)
    • 5
      WGMT1RJ5 - RJ45 outlet cat5e (1mod)
      WGMT1RJ5
      RJ45 outlet cat5e (1mod)

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group