The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - commu­nic­a­tion tech­no­logy
    • WGMS3USB
    EAN-Nr.
    3250617507998
    Packaging
    8 Pieces
    • muse - commu­nic­a­tion tech­no­logy

    STANDALONE USBX3 4.2A WGMS3USB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    STANDALONE USBX3 4.2A

    WGMS3USB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      38 mm
    Accessories
    • With mini­ature fuse
      No
    Mater­ials
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    Power
    • Output power
      65 W
    Elec­tric current
    • Rated current IN
      4,20 A
    Texts
    • Fuse
      Short-­cir­cuit and over­load-­proof (elec­tronic fuse)

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGMS3USB
    PDF
    Hager RoHS report WGMS3USB
    PDF

    Downloads

    • Image WGMS3USB  | Hager

      Product Image WGMS3USB

    • Product datasheet

      Image Hager Product data sheet WGMS3USB  | Hager

      Hager Product data sheet WGMS3USB

      STANDALONE USBX3 4.2A

      PDF
    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-29

      PDF
      91,46 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMT2RJ6 - RJ45 OUTLET CAT6 (2MOD)
      WGMT2RJ6
      RJ45 OUTLET CAT6 (2MOD)
    • 2
      WGMEA6 - 6W AUDIO SWITCH
      WGMEA6
      6W AUDIO SWITCH
    • 3
      WGMT2RJ5 - RJ45 OUTLET CAT5E (2MOD)
      WGMT2RJ5
      RJ45 OUTLET CAT5E (2MOD)
    • 4
      WGMT1RJ6KB - RJ45 OUTLET CAT6 (1MOD);KB
      WGMT1RJ6KB
      RJ45 OUTLET CAT6 (1MOD);KB
    • 5
      WGMT1RJ - RJ11 OUTLET (1MOD)
      WGMT1RJ
      RJ11 OUTLET (1MOD)

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group