The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Muse
  • muse - sockets
  • WGMS113AS
  • Wiring accessories

13A single socket, as WGMS113AS

EAN-Nr.
3250617296502
Packaging
8 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

13A single socket, as

WGMS113AS

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • WGMCV1AS

    1 GANG FRAME, Aurora Silver

    0.00 €  / *

Technical characteristics

Equip­ment
  • With hinged lid
    No
  • Related Systems
    shark

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration WGMS113AS
PDF
Hager RoHS report WGMS113AS
PDF

Downloads

  • Image WGMS113AS  | Hager

    Product Image WGMS113AS

  • Product datasheet

    Image Hager Product data sheet WGMS113AS  | Hager

    Hager Product data sheet WGMS113AS

    13A single socket, as

    PDF
  • Installation manual

    Image Installation manual en-GB 2021-10-21  | Hager

    Installation manual en-GB 2021-10-21

    PDF
    1,33 MB
  • Catalogue

    Image Hager Muse catalogue MY  | Hager

    Hager Muse catalogue MY

    Catalogue en-GB 2025-10-30

    PDF
    4,67 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-07-29  | Hager

    Declaration of conformity en-GB 2024-07-29

    PDF
    702,87 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGMS113SKB - 13A SINGLE SWITCHED SOCKET, KB
    WGMS113SKB
    13A SINGLE SWITCHED SOCKET, KB
  • 2
    WGMS115S - 15A SINGLE SWITCHED SOCKET
    WGMS115S
    15A SINGLE SWITCHED SOCKET
  • 3
    WGMS116SKB - 16A GERMAN SOCKET W/SHUTTER, KB
    WGMS116SKB
    16A GERMAN SOCKET W/SHUTTER, KB
  • 4
    WGMS113SUSBAS - 13A SINGLE SWITCHED SOCKET + USB, AS
    WGMS113SUSBAS
    13A SINGLE SWITCHED SOCKET + USB, AS
  • 5
    WGMS113SUSB - 13A SINGLE SWITCHED SOCKET + USB
    WGMS113SUSB
    13A SINGLE SWITCHED SOCKET + USB

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group