The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - light control
    • WGML111PAS
    EAN-Nr.
    3250617291705
    Packaging
    10 Pieces
    • muse - light control

    10A 1G press switch;as WGML111PAS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10A 1G press switch;as

    WGML111PAS

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 5 products available

    Compatible products

    • Referenced by 5 products available

    Complete your system

    • Cover frame for domestic switching devices
    • WGMCH2AS

      2G multi-gang frame (horizontal);as

      €0.00  / *
    • WGMCH3AS

      3G multi-gang frame (horizontal);as

      €0.00  / *
    • WGMCH4AS

      4G multi-gang frame (horizontal);as

      €0.00  / *
    • WGMCH5AS

      5G multi-gang frame (horizontal);as

      €0.00  / *
    • WGMC1AS

      1G frame(horizontal)65x52mm;as

      €0.00  / *

    Referenced by

    • WGMCH2AS

      2G multi-gang frame (horizontal);as

      €0.00  / *
    • WGMCH3AS

      3G multi-gang frame (horizontal);as

      €0.00  / *
    • WGMCH4AS

      4G multi-gang frame (horizontal);as

      €0.00  / *
    • WGMCH5AS

      5G multi-gang frame (horizontal);as

      €0.00  / *
    • WGMC1AS

      1G frame(horizontal)65x52mm;as

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    Voltage
    • Rated voltage
      250 V
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker
    Mater­ials
    • Colour
      Aurora silver
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    • Trans­parent
      No
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      25 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Controls and indic­ators
    • Number of buttons
      1
    Connectivity
    • Type of connec­tion
      Screw terminal
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Accessories
    • Has labelling field
      No
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2024-09-27
    PDF
    433,24 kB
    RoHS report WGML111PAS
    PDF

    Downloads

    • Image WGML111PAS  | Hager

      Product Image WGML111PAS

    • Product datasheet

      Image Hager Product data sheet WGML111PAS  | Hager

      Hager Product data sheet WGML111PAS

      10A 1G press switch;as

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-29

      PDF
      115,43 kB
      Image Declaration of conformity  | Hager

      Declaration of conformity

      Declaration of conformity en-GB 2022-12-21

      PDF
      115,43 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGML111BKB - 10A 1G bell switch mark bell symbol;kb
      WGML111BKB
      10A 1G bell switch mark bell symbol;kb
    • 2
      WGML141P - 10A 4G press switch
      WGML141P
      10A 4G press switch
    • 3
      WGML111PKB - 10A 1G press switch;kb
      WGML111PKB
      10A 1G press switch;kb
    • 4
      WGML132KB - 16AX 3G 2W switch;kb
      WGML132KB
      16AX 3G 2W switch;kb
    • 5
      WGML121AS - 16AX 2G 1W switch;as
      WGML121AS
      16AX 2G 1W switch;as

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group