The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - light control
    • WGML111B
    EAN-Nr.
    3250617291620
    Packaging
    10 Pieces
    • muse - light control

    10A 1G bell switch mark bell symbol WGML111B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10A 1G bell switch mark bell symbol

    WGML111B

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    Voltage
    • Rated voltage
      250 V
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    • Trans­parent
      No
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      25 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Controls and indic­ators
    • Number of buttons
      1
    • With feed­back signal contact
      No
    Connectivity
    • Type of connec­tion
      Screw terminal
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Accessories
    • Has labelling field
      No
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGML111B
    PDF
    RoHS report WGML111B
    PDF

    Downloads

    • Image WGML111B  | Hager

      Product Image WGML111B

    • Product datasheet

      Image Hager Product data sheet WGML111B  | Hager

      Hager Product data sheet WGML111B

      10A 1G bell switch mark bell symbol

      PDF
    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image 2022_EU_declaration_for_10A_Bell_and_exist_switches  | Hager

      2022_EU_declaration_for_10A_Bell_and_exist_switches

      Declaration of conformity en-GB 2022-12-29

      PDF
      438,90 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGML111BKB - 10A 1G bell switch mark bell symbol;kb
      WGML111BKB
      10A 1G bell switch mark bell symbol;kb
    • 2
      WGML141P - 10A 4G press switch
      WGML141P
      10A 4G press switch
    • 3
      WGML111PKB - 10A 1G press switch;kb
      WGML111PKB
      10A 1G press switch;kb
    • 4
      WGML132KB - 16AX 3G 2W switch;kb
      WGML132KB
      16AX 3G 2W switch;kb
    • 5
      WGML121AS - 16AX 2G 1W switch;as
      WGML121AS
      16AX 2G 1W switch;as

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group